(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-66306 Sweat-Absorbing, Quick Drying Knit Cap (Unisex)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-66306 Sweat-Absorbing, Quick Drying Knit Cap (Unisex)

Standard Unit Price:
MYR 87.67
Days to Ship :
7 Day(s) or more

Work cap that absorbs worrisome sweat and quickly dries.
[Features]
· Quick-dry mesh made of quick-dry sweat absorbing material.
· Work sports gear that absorbs worrisome sweat and quickly dries.
· Cap that can be coordinated with other clothing for a wide variety of uses.
[Applications]
· Wide range of uses from logistics warehouses to the service industry.

Basic Specifications

  • Commodity Classification
    Cap
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Other
    Option
  • Size
    F
  • Mixing Ratio
    Polyester 100%
  • Material
    Lining: Knit
  • Material 2
    Cap Body: Ventilation Mesh
  • Reflection
    Retroreflective Piping
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Clear
Color Details

Refine by

  • Black x Gray
  • Blue x Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
Blue x Navy
7 Day(s) or more
MYR 87.67

Part Number : 66306-006-F
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 87.67
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cap
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Other
    Option
  • Size
    F
  • Mixing Ratio
    Polyester 100%
  • Material
    Lining: Knit
  • Color Details
    Blue x Navy
  • Material 2
    Cap Body: Ventilation Mesh
  • Reflection
    Retroreflective Piping
1 pc.
Black
Black x Gray
7 Day(s) or more
MYR 87.67

Part Number : 66306-010-F
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 87.67
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cap
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Other
    Option
  • Size
    F
  • Mixing Ratio
    Polyester 100%
  • Material
    Lining: Knit
  • Color Details
    Black x Gray
  • Material 2
    Cap Body: Ventilation Mesh
  • Reflection
    Retroreflective Piping

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)