(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
24106 Low Dust Antistatic Women's Double-Pleated Pants

Click this image to zoom it.

Move the mouse over the image to zoom

24106 Low Dust Antistatic Women's Double-Pleated Pants

Standard Unit Price:
MYR 296.38-
Days to Ship :
8 Day(s) or more

Low dust generation work clothing that supports delicate work where dirt and dust can be problematic.
[Features]
· "REVERCEL" high quality double weave material hidden in a simple design.
· Suppresses the generation of fuzz that causes dirt and dust, and has cleared JIS anti-static standards.
· The perfect item for both intense and casual work that can be coordinated with other clothing and is easy to wash and care for.
· Anti-static and conforms to JIS T8118.
[Applications]
· Can be used on work sites where precision machinery is handled, etc.
· Optimal for delicate work where dirt and dust can be problematic.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Mass(g)
    560
  • Quantity
    Box: Z-1NTMBL × 4 pcs.
Part Number
Quantity

Refine by

  • Box: Z-1NTMBL × 4 pcs.
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Green
  • Clear
Inseam(cm)

Refine by

  • 70
  • 73
  • Clear
Waist(cm)

Refine by

  • 60~65
  • 65~70
  • 70~75
  • 75~80
  • 80 to 90
  • 90~105
  • Clear
Color Details

Refine by

  • Light blue
  • Misty Pink
  • Spray Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Box: Z-1NTMBL × 4 pcs.
Blue
70
90~105
Light blue
8 Day(s) or more
MYR 366.44

Part Number : 24106-025-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 366.44
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    70
  • Waist(cm)
    90~105
  • Color Details
    Light blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
70
80 to 90
Light blue
8 Day(s) or more
MYR 308.20

Part Number : 24106-025-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 308.20
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    70
  • Waist(cm)
    80 to 90
  • Color Details
    Light blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
73
70~75
Light blue
8 Day(s) or more
MYR 296.38

Part Number : 24106-025-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    70~75
  • Color Details
    Light blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
73
75~80
Light blue
8 Day(s) or more
MYR 296.38

Part Number : 24106-025-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    75~80
  • Color Details
    Light blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
73
65~70
Light blue
8 Day(s) or more
MYR 296.38

Part Number : 24106-025-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    65~70
  • Color Details
    Light blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
73
60~65
Light blue
8 Day(s) or more
MYR 296.38

Part Number : 24106-025-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    60~65
  • Color Details
    Light blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Red
70
90~105
Misty Pink
8 Day(s) or more
MYR 366.44

Part Number : 24106-028-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 366.44
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    70
  • Waist(cm)
    90~105
  • Color Details
    Misty Pink
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Red
70
80 to 90
Misty Pink
8 Day(s) or more
MYR 308.20

Part Number : 24106-028-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 308.20
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    70
  • Waist(cm)
    80 to 90
  • Color Details
    Misty Pink
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Red
73
70~75
Misty Pink
8 Day(s) or more
MYR 296.38

Part Number : 24106-028-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    70~75
  • Color Details
    Misty Pink
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Red
73
75~80
Misty Pink
8 Day(s) or more
MYR 296.38

Part Number : 24106-028-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    75~80
  • Color Details
    Misty Pink
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Red
73
65~70
Misty Pink
8 Day(s) or more
MYR 296.38

Part Number : 24106-028-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    65~70
  • Color Details
    Misty Pink
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Red
73
60~65
Misty Pink
8 Day(s) or more
MYR 296.38

Part Number : 24106-028-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    60~65
  • Color Details
    Misty Pink
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
70
90~105
Spray Green
8 Day(s) or more
MYR 366.44

Part Number : 24106-104-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 366.44
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    70
  • Waist(cm)
    90~105
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
70
80 to 90
Spray Green
8 Day(s) or more
MYR 308.20

Part Number : 24106-104-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 308.20
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    70
  • Waist(cm)
    80 to 90
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
73
70~75
Spray Green
8 Day(s) or more
MYR 296.38

Part Number : 24106-104-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    70~75
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
73
75~80
Spray Green
8 Day(s) or more
MYR 296.38

Part Number : 24106-104-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    75~80
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
73
65~70
Spray Green
8 Day(s) or more
MYR 296.38

Part Number : 24106-104-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    65~70
  • Color Details
    Spray Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
73
60~65
Spray Green
8 Day(s) or more
MYR 296.38

Part Number : 24106-104-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 296.38
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    85% Polyester + 15% Acetate
  • Inseam(cm)
    73
  • Waist(cm)
    60~65
  • Color Details
    Spray Green
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)