(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
40101 Product Antistatic Single Pleated Pants

Click this image to zoom it.

Move the mouse over the image to zoom

40101 Product Antistatic Single Pleated Pants

Standard Unit Price:
MYR 215.36-
Days to Ship :
8 Day(s) or more

Work clothing for intense work that workers love.
[Features]
· Reasonably priced with excellent durability and can be worn casually.
· Anti-static and conforms to JIS T8118.
· Anti-static product that has cleared JIS standards.
[Applications]
· Can be used regardless of location or application.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Mass(g)
    560
  • Quantity
    Box: Z-1NTMBL × 4 pcs.
Part Number
Quantity

Refine by

  • Box: Z-1NTMBL × 4 pcs.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 75
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • Clear
Color Details

Refine by

  • Earth Green
  • Light Beige
  • Mist Blue
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
70
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
73
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
76
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
79
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
82
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
85
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
88
Navy
8 Day(s) or more
MYR 215.36

Part Number : 40101-011-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
91
Navy
8 Day(s) or more
MYR 227.17

Part Number : 40101-011-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
96
Navy
8 Day(s) or more
MYR 227.17

Part Number : 40101-011-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
101
Navy
8 Day(s) or more
MYR 227.17

Part Number : 40101-011-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
70
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
73
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
76
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
79
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
82
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
85
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
78
88
Light Beige
8 Day(s) or more
MYR 215.36

Part Number : 40101-024-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
75
91
Light Beige
8 Day(s) or more
MYR 227.17

Part Number : 40101-024-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
75
96
Light Beige
8 Day(s) or more
MYR 227.17

Part Number : 40101-024-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Brown
75
101
Light Beige
8 Day(s) or more
MYR 227.17

Part Number : 40101-024-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Light Beige
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
70
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
73
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
76
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
79
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
82
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
85
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
88
Earth Green
8 Day(s) or more
MYR 215.36

Part Number : 40101-039-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
91
Earth Green
8 Day(s) or more
MYR 227.17

Part Number : 40101-039-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
96
Earth Green
8 Day(s) or more
MYR 227.17

Part Number : 40101-039-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
101
Earth Green
8 Day(s) or more
MYR 227.17

Part Number : 40101-039-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
70
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
73
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
76
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
79
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
82
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
85
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
88
Mist Blue
8 Day(s) or more
MYR 215.36

Part Number : 40101-082-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 215.36
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
91
Mist Blue
8 Day(s) or more
MYR 227.17

Part Number : 40101-082-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
96
Mist Blue
8 Day(s) or more
MYR 227.17

Part Number : 40101-082-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
101
Mist Blue
8 Day(s) or more
MYR 227.17

Part Number : 40101-082-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 227.17
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 10 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Mist Blue
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)