(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45904 Stretch Long Sleeve Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

45904 Stretch Long Sleeve Shirt

Standard Unit Price:
MYR 187.33-
Days to Ship :
8 Day(s) or more

Long-sleeved type work clothing with excellent breathability that is comfortable and easy to move around in thanks to using stretchy cotton material.
[Features]
· Uses "stretch lining" for increased comfort and elasticity.
· A popular item that fulfills worker's needs in any work scenario.
· Wing arm 3D sleeves with vertical and horizontal pleats eliminates tightness in the arms when working and is easy to move around in.
· Excellent breathability.
· Provides excellent mobility and supple comfort.
[Applications]
· Can be used in a wide range of industries regardless of application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • Clear
Chest measurement(cm)

Refine by

  • 104
  • 108
  • 110
  • 114
  • 120
  • 130
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 61
  • 63
  • Clear
Color Details

Refine by

  • Dark blue
  • Earth Green
  • Ivory
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
52
130
61
Navy
8 Day(s) or more
MYR 220.24

Part Number : 45904-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
54
140
63
Navy
8 Day(s) or more
MYR 220.24

Part Number : 45904-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
50
120
61
Navy
8 Day(s) or more
MYR 189.85

Part Number : 45904-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 189.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
46
110
57
Navy
8 Day(s) or more
MYR 187.33

Part Number : 45904-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
48
114
59
Navy
8 Day(s) or more
MYR 187.33

Part Number : 45904-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
44
108
55
Navy
8 Day(s) or more
MYR 187.33

Part Number : 45904-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
Navy Blue
42
104
53
Navy
8 Day(s) or more
MYR 187.33

Part Number : 45904-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Navy
  • Mass(g)
    310
1 Pair
White
52
130
61
Ivory
8 Day(s) or more
MYR 220.24

Part Number : 45904-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
54
140
63
Ivory
8 Day(s) or more
MYR 220.24

Part Number : 45904-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
50
120
61
Ivory
8 Day(s) or more
MYR 189.85

Part Number : 45904-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 189.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
46
110
57
Ivory
8 Day(s) or more
MYR 187.33

Part Number : 45904-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
48
114
59
Ivory
8 Day(s) or more
MYR 187.33

Part Number : 45904-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
44
108
55
Ivory
8 Day(s) or more
MYR 187.33

Part Number : 45904-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
White
42
104
53
Ivory
8 Day(s) or more
MYR 187.33

Part Number : 45904-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Ivory
  • Mass(g)
    310
1 Pair
Blue
52
130
61
Dark blue
8 Day(s) or more
MYR 220.24

Part Number : 45904-030-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
54
140
63
Dark blue
8 Day(s) or more
MYR 220.24

Part Number : 45904-030-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
50
120
61
Dark blue
8 Day(s) or more
MYR 189.85

Part Number : 45904-030-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 189.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
46
110
57
Dark blue
8 Day(s) or more
MYR 187.33

Part Number : 45904-030-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
48
114
59
Dark blue
8 Day(s) or more
MYR 187.33

Part Number : 45904-030-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
44
108
55
Dark blue
8 Day(s) or more
MYR 187.33

Part Number : 45904-030-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Blue
42
104
53
Dark blue
8 Day(s) or more
MYR 187.33

Part Number : 45904-030-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Dark blue
  • Mass(g)
    310
1 Pair
Green
52
130
61
Earth Green
8 Day(s) or more
MYR 220.24

Part Number : 45904-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
54
140
63
Earth Green
8 Day(s) or more
MYR 220.24

Part Number : 45904-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.24
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    63
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
50
120
61
Earth Green
8 Day(s) or more
MYR 189.85

Part Number : 45904-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 189.85
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
46
110
57
Earth Green
8 Day(s) or more
MYR 187.33

Part Number : 45904-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
48
114
59
Earth Green
8 Day(s) or more
MYR 187.33

Part Number : 45904-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
44
108
55
Earth Green
8 Day(s) or more
MYR 187.33

Part Number : 45904-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Mass(g)
    310
1 Pair
Green
42
104
53
Earth Green
8 Day(s) or more
MYR 187.33

Part Number : 45904-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 187.33
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 93 %, Cotton 7 %
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53
  • Color Details
    Earth Green
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time