(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45001 2-Tuck Pants (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

45001 2-Tuck Pants (for Spring and Summer)

Standard Unit Price:
MYR 190.88-
Days to Ship :
8 Day(s) or more

There's a reason it's a best-selling product. Work clothing with excellent comfort.
[Features]
· "Soft twill" clothing overwhelmingly supported by many workers.
· Optimal for intense work with high-grade supple texture that you can feel.
[Applications]
· A popular product for a wide range of industries.

Basic Specifications

Part Number
Quantity

Refine by

  • Box: Z-1NTMBL × 4 pcs.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 75
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • Clear
Color Details

Refine by

  • Earth Green
  • Ivory
  • Mist Blue
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
70
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
73
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
76
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
79
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
82
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
85
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
88
Navy
8 Day(s) or more
MYR 190.88

Part Number : 45001-011-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
91
Navy
8 Day(s) or more
MYR 201.85

Part Number : 45001-011-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
96
Navy
8 Day(s) or more
MYR 201.85

Part Number : 45001-011-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
101
Navy
8 Day(s) or more
MYR 201.85

Part Number : 45001-011-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
70
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
73
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
76
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
79
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
82
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
85
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
88
Ivory
8 Day(s) or more
MYR 190.88

Part Number : 45001-017-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
91
Ivory
8 Day(s) or more
MYR 201.85

Part Number : 45001-017-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
96
Ivory
8 Day(s) or more
MYR 201.85

Part Number : 45001-017-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
101
Ivory
8 Day(s) or more
MYR 201.85

Part Number : 45001-017-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
70
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
73
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
76
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
79
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
82
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
85
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
88
Earth Green
8 Day(s) or more
MYR 190.88

Part Number : 45001-039-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
91
Earth Green
8 Day(s) or more
MYR 201.85

Part Number : 45001-039-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
96
Earth Green
8 Day(s) or more
MYR 201.85

Part Number : 45001-039-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
101
Earth Green
8 Day(s) or more
MYR 201.85

Part Number : 45001-039-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
70
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
73
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
76
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
79
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
82
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
85
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
88
Mist Blue
8 Day(s) or more
MYR 190.88

Part Number : 45001-082-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 190.88
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
91
Mist Blue
8 Day(s) or more
MYR 201.85

Part Number : 45001-082-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
96
Mist Blue
8 Day(s) or more
MYR 201.85

Part Number : 45001-082-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Mist Blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
101
Mist Blue
8 Day(s) or more
MYR 201.85

Part Number : 45001-082-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.85
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Mist Blue
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)