(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45614 Short-Sleeve Shirt (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

45614 Short-Sleeve Shirt (for Spring and Summer)

Standard Unit Price:
MYR 150.19-
Days to Ship :
8 Day(s) or more

100% cotton work clothing with a standard style that fits everyone.
[Features]
· 100% cotton.
· Short-sleeved shirt type.
[Applications]
· Work clothing that can be used for any application.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Earth Green
  • Ivory
  • Mist Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
55
126
27
Ivory
8 Day(s) or more
MYR 185.64

Part Number : 45614-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
White
57
130
27
Ivory
8 Day(s) or more
MYR 185.64

Part Number : 45614-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
White
53
122
26
Ivory
8 Day(s) or more
MYR 162.00

Part Number : 45614-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 162.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
White
49
114
25
Ivory
8 Day(s) or more
MYR 150.19

Part Number : 45614-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
White
51
118
26
Ivory
8 Day(s) or more
MYR 150.19

Part Number : 45614-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
White
47
110
24
Ivory
8 Day(s) or more
MYR 150.19

Part Number : 45614-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
White
45
106
23
Ivory
8 Day(s) or more
MYR 150.19

Part Number : 45614-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Ivory
  • Mass(g)
    560
1 Pair
Green
55
126
27
Earth Green
8 Day(s) or more
MYR 185.64

Part Number : 45614-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Green
57
130
27
Earth Green
8 Day(s) or more
MYR 185.64

Part Number : 45614-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Green
53
122
26
Earth Green
8 Day(s) or more
MYR 162.00

Part Number : 45614-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 162.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Green
49
114
25
Earth Green
8 Day(s) or more
MYR 150.19

Part Number : 45614-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Green
51
118
26
Earth Green
8 Day(s) or more
MYR 150.19

Part Number : 45614-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Green
47
110
24
Earth Green
8 Day(s) or more
MYR 150.19

Part Number : 45614-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Green
45
106
23
Earth Green
8 Day(s) or more
MYR 150.19

Part Number : 45614-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    560
1 Pair
Blue
55
126
27
Mist Blue
8 Day(s) or more
MYR 185.64

Part Number : 45614-082-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Mist Blue
  • Mass(g)
    560
1 Pair
Blue
57
130
27
Mist Blue
8 Day(s) or more
MYR 185.64

Part Number : 45614-082-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 185.64
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    27
  • Color Details
    Mist Blue
  • Mass(g)
    560
1 Pair
Blue
53
122
26
Mist Blue
8 Day(s) or more
MYR 162.00

Part Number : 45614-082-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 162.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    26
  • Color Details
    Mist Blue
  • Mass(g)
    560
1 Pair
Blue
49
114
25
Mist Blue
8 Day(s) or more
MYR 150.19

Part Number : 45614-082-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    25
  • Color Details
    Mist Blue
  • Mass(g)
    560
1 Pair
Blue
51
118
26
Mist Blue
8 Day(s) or more
MYR 150.19

Part Number : 45614-082-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Mist Blue
  • Mass(g)
    560
1 Pair
Blue
47
110
24
Mist Blue
8 Day(s) or more
MYR 150.19

Part Number : 45614-082-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    24
  • Color Details
    Mist Blue
  • Mass(g)
    560
1 Pair
Blue
45
106
23
Mist Blue
8 Day(s) or more
MYR 150.19

Part Number : 45614-082-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 150.19
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    23
  • Color Details
    Mist Blue
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)