(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45902 Stretch Cargo Pants (for Spring and Summer)

Click this image to zoom it.

45902 Stretch Cargo Pants (for Spring and Summer)

Standard Unit Price:
MYR 186.66-
Days to Ship :
8 Day(s) or more

Work clothing with fabric focused on excellent functionality.
[Features]
· Excellent breathability.
· Wing arms for ease of movement.
· Provides excellent mobility and supple comfort.
· A popular item that fulfills worker's needs in any work scenario and uses "stretch lining" for increased comfort and elasticity.
· Supports smooth movement with elastic material.
[Applications]
· Can be used in a wide range of industries regardless of application.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Mass(g)
    560
  • Quantity
    Box: Z-1NTMBL × 4 pcs.
Part Number
Quantity

Refine by

  • Box: Z-1NTMBL × 4 pcs.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 75
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • Clear
Color Details

Refine by

  • Dark blue
  • Earth Green
  • Ivory
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
70
Navy
8 Day(s) or more
MYR 186.66

Part Number : 45902-011-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
73
Navy
8 Day(s) or more
MYR 186.66

Part Number : 45902-011-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
76
Navy
8 Day(s) or more
MYR 186.66

Part Number : 45902-011-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
79
Navy
8 Day(s) or more
MYR 186.66

Part Number : 45902-011-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
82
Navy
8 Day(s) or more
MYR 186.66

Part Number : 45902-011-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
78
85
Navy
8 Day(s) or more
MYR 186.66

Part Number : 45902-011-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
91
Navy
8 Day(s) or more
MYR 197.64

Part Number : 45902-011-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
96
Navy
8 Day(s) or more
MYR 197.64

Part Number : 45902-011-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Navy Blue
75
101
Navy
8 Day(s) or more
MYR 197.64

Part Number : 45902-011-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Navy
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
70
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
73
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
76
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
79
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
82
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
85
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
78
88
Ivory
8 Day(s) or more
MYR 186.66

Part Number : 45902-017-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
91
Ivory
8 Day(s) or more
MYR 197.64

Part Number : 45902-017-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
96
Ivory
8 Day(s) or more
MYR 197.64

Part Number : 45902-017-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
White
75
101
Ivory
8 Day(s) or more
MYR 197.64

Part Number : 45902-017-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Ivory
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
70
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
73
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
76
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
79
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
82
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
85
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
78
88
Dark blue
8 Day(s) or more
MYR 186.66

Part Number : 45902-030-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
91
Dark blue
8 Day(s) or more
MYR 197.64

Part Number : 45902-030-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
96
Dark blue
8 Day(s) or more
MYR 197.64

Part Number : 45902-030-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Blue
75
101
Dark blue
8 Day(s) or more
MYR 197.64

Part Number : 45902-030-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Dark blue
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
70
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
73
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
76
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
79
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
82
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
85
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
78
88
Earth Green
8 Day(s) or more
MYR 186.66

Part Number : 45902-039-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 186.66
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
91
Earth Green
8 Day(s) or more
MYR 197.64

Part Number : 45902-039-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    91
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
96
Earth Green
8 Day(s) or more
MYR 197.64

Part Number : 45902-039-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    96
  • Color Details
    Earth Green
  • Mass(g)
    560
Box: Z-1NTMBL × 4 pcs.
Green
75
101
Earth Green
8 Day(s) or more
MYR 197.64

Part Number : 45902-039-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 197.64
Quantity Box: Z-1NTMBL × 4 pcs.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Inseam(cm)
    75
  • Waist(cm)
    101
  • Color Details
    Earth Green
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)