(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
45910 Stretch Short Sleeve Jacket

Click this image to zoom it.

Move the mouse over the image to zoom

45910 Stretch Short Sleeve Jacket

Standard Unit Price:
MYR 260.50-
Days to Ship :
8 Day(s) or more

Best-selling work clothing with fabric focused on excellent functionality.
[Features]
· Wing arms for ease of movement.
· Excellent breathability.
· Provides excellent mobility and supple comfort.
· Uses "stretch lining" for increased comfort and elasticity.
· A popular item that fulfills worker's needs in any work scenario.
· Supports smooth movement with elastic material.
[Applications]
· Can be used in a wide range of industries.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 102
  • 106
  • 110
  • 114
  • 118
  • 126
  • 136
  • Clear
Sleeve Length(cm)

Refine by

  • 23
  • 24
  • 25
  • 26
  • 27
  • Clear
Color Details

Refine by

  • Dark blue
  • Earth Green
  • Ivory
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
54
126
27
Navy
8 Day(s) or more
MYR 321.27

Part Number : 45910-011-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
56
136
27
Navy
8 Day(s) or more
MYR 321.27

Part Number : 45910-011-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    27
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
52
118
26
Navy
8 Day(s) or more
MYR 272.31

Part Number : 45910-011-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
48
110
25
Navy
8 Day(s) or more
MYR 260.50

Part Number : 45910-011-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
50
114
26
Navy
8 Day(s) or more
MYR 260.50

Part Number : 45910-011-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
46
106
24
Navy
8 Day(s) or more
MYR 260.50

Part Number : 45910-011-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    24
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
Navy Blue
44
102
23
Navy
8 Day(s) or more
MYR 260.50

Part Number : 45910-011-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    23
  • Color Details
    Navy
  • Mass(g)
    600
1 Pair
White
54
126
27
Ivory
8 Day(s) or more
MYR 321.27

Part Number : 45910-017-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
56
136
27
Ivory
8 Day(s) or more
MYR 321.27

Part Number : 45910-017-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    27
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
52
118
26
Ivory
8 Day(s) or more
MYR 272.31

Part Number : 45910-017-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
48
110
25
Ivory
8 Day(s) or more
MYR 260.50

Part Number : 45910-017-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
50
114
26
Ivory
8 Day(s) or more
MYR 260.50

Part Number : 45910-017-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
46
106
24
Ivory
8 Day(s) or more
MYR 260.50

Part Number : 45910-017-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    24
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
White
44
102
23
Ivory
8 Day(s) or more
MYR 260.50

Part Number : 45910-017-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    23
  • Color Details
    Ivory
  • Mass(g)
    600
1 Pair
Blue
54
126
27
Dark blue
8 Day(s) or more
MYR 321.27

Part Number : 45910-030-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Blue
56
136
27
Dark blue
8 Day(s) or more
MYR 321.27

Part Number : 45910-030-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    27
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Blue
52
118
26
Dark blue
8 Day(s) or more
MYR 272.31

Part Number : 45910-030-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Blue
48
110
25
Dark blue
8 Day(s) or more
MYR 260.50

Part Number : 45910-030-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Blue
50
114
26
Dark blue
8 Day(s) or more
MYR 260.50

Part Number : 45910-030-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Blue
46
106
24
Dark blue
8 Day(s) or more
MYR 260.50

Part Number : 45910-030-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    24
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Blue
44
102
23
Dark blue
8 Day(s) or more
MYR 260.50

Part Number : 45910-030-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    23
  • Color Details
    Dark blue
  • Mass(g)
    600
1 Pair
Green
54
126
27
Earth Green
8 Day(s) or more
MYR 321.27

Part Number : 45910-039-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
56
136
27
Earth Green
8 Day(s) or more
MYR 321.27

Part Number : 45910-039-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 321.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    27
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
52
118
26
Earth Green
8 Day(s) or more
MYR 272.31

Part Number : 45910-039-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 272.31
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    118
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
48
110
25
Earth Green
8 Day(s) or more
MYR 260.50

Part Number : 45910-039-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    110
  • Sleeve Length(cm)
    25
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
50
114
26
Earth Green
8 Day(s) or more
MYR 260.50

Part Number : 45910-039-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    114
  • Sleeve Length(cm)
    26
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
46
106
24
Earth Green
8 Day(s) or more
MYR 260.50

Part Number : 45910-039-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    24
  • Color Details
    Earth Green
  • Mass(g)
    600
1 Pair
Green
44
102
23
Earth Green
8 Day(s) or more
MYR 260.50

Part Number : 45910-039-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 260.50
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    23
  • Color Details
    Earth Green
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)