(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
55000 Long-Sleeve Jumper (for Spring and Summer)

Click this image to zoom it.

Move the mouse over the image to zoom

55000 Long-Sleeve Jumper (for Spring and Summer)

Standard Unit Price:
MYR 339.70-
Days to Ship :
8 Day(s) or more

Work clothing with a casual design.
[Features]
· Work clothing made from a simple colored jean fabric for a wild style.
· 100% cotton long-sleeved type jumper.
[Applications]
· Optimal for civil engineering work.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • White
  • Brown
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 55
  • 57
  • 59
  • 61
  • 62
  • Clear
Color Details

Refine by

  • Charcoal gray
  • Sand beige
  • Silver
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
55
128
62
Silver
8 Day(s) or more
MYR 419.88

Part Number : 55000-036-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    62
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
57
132
62
Silver
8 Day(s) or more
MYR 419.88

Part Number : 55000-036-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    62
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
53
124
61
Silver
8 Day(s) or more
MYR 351.51

Part Number : 55000-036-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
49
116
59
Silver
8 Day(s) or more
MYR 339.70

Part Number : 55000-036-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
51
120
61
Silver
8 Day(s) or more
MYR 339.70

Part Number : 55000-036-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
47
112
57
Silver
8 Day(s) or more
MYR 339.70

Part Number : 55000-036-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
Gray
45
108
55
Silver
8 Day(s) or more
MYR 339.70

Part Number : 55000-036-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Silver
  • Mass(g)
    650
1 Pair
White
55
128
62
White
8 Day(s) or more
MYR 419.88

Part Number : 55000-037-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    62
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
57
132
62
White
8 Day(s) or more
MYR 419.88

Part Number : 55000-037-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    62
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
53
124
61
White
8 Day(s) or more
MYR 351.51

Part Number : 55000-037-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
49
116
59
White
8 Day(s) or more
MYR 339.70

Part Number : 55000-037-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
51
120
61
White
8 Day(s) or more
MYR 339.70

Part Number : 55000-037-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
47
112
57
White
8 Day(s) or more
MYR 339.70

Part Number : 55000-037-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    White
  • Mass(g)
    650
1 Pair
White
45
108
55
White
8 Day(s) or more
MYR 339.70

Part Number : 55000-037-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    White
  • Mass(g)
    650
1 Pair
Gray
55
128
62
Charcoal gray
8 Day(s) or more
MYR 419.88

Part Number : 55000-048-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    62
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
57
132
62
Charcoal gray
8 Day(s) or more
MYR 419.88

Part Number : 55000-048-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    62
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
53
124
61
Charcoal gray
8 Day(s) or more
MYR 351.51

Part Number : 55000-048-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
49
116
59
Charcoal gray
8 Day(s) or more
MYR 339.70

Part Number : 55000-048-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
51
120
61
Charcoal gray
8 Day(s) or more
MYR 339.70

Part Number : 55000-048-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
47
112
57
Charcoal gray
8 Day(s) or more
MYR 339.70

Part Number : 55000-048-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Gray
45
108
55
Charcoal gray
8 Day(s) or more
MYR 339.70

Part Number : 55000-048-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Charcoal gray
  • Mass(g)
    650
1 Pair
Brown
55
128
62
Sand beige
8 Day(s) or more
MYR 419.88

Part Number : 55000-052-4L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    62
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
57
132
62
Sand beige
8 Day(s) or more
MYR 419.88

Part Number : 55000-052-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 419.88
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    62
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
53
124
61
Sand beige
8 Day(s) or more
MYR 351.51

Part Number : 55000-052-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 351.51
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
49
116
59
Sand beige
8 Day(s) or more
MYR 339.70

Part Number : 55000-052-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
51
120
61
Sand beige
8 Day(s) or more
MYR 339.70

Part Number : 55000-052-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    61
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
47
112
57
Sand beige
8 Day(s) or more
MYR 339.70

Part Number : 55000-052-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Sand beige
  • Mass(g)
    650
1 Pair
Brown
45
108
55
Sand beige
8 Day(s) or more
MYR 339.70

Part Number : 55000-052-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 339.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Sand beige
  • Mass(g)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)