(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Two-Tack Cargo Pants 35493

Click this image to zoom it.

Move the mouse over the image to zoom

Two-Tack Cargo Pants 35493

Standard Unit Price:
MYR 201.54
Days to Ship :
8 Day(s) or more

[Features]
· Nano-sized silver particles processed into the fabric.
· Excellent antibacterial and deodorizing effects.
· Anti-static: Protects against and prevents the generation of static electricity.
· Antibacterial and deodorizing processing: Clean, sanitary comfort without the smell of bacteria.
· Silver nano antibacterial processing: Nano-sized silver particles penetrate and stick deep into the fiber, resulting in high durability.
· Strongly suppresses the growth of fibrous bacteria, as well as the function of the bacteria, which is a cause of odor.
· Soft twill: Diagonal fibrous fabric made of a continuous weave of three or more vertical and horizontal threads.
· Soft, wrinkle-resistant and glossy.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Mass(g)
    550
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • 106
  • 111
  • 116
  • 120
  • Clear
Color Details

Refine by

  • Deep black
  • Navy
  • Powder blue
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946051
1 pc.
Navy Blue
73
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946068
1 pc.
Navy Blue
76
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946075
1 pc.
Navy Blue
79
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946082
1 pc.
Navy Blue
82
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946099
1 pc.
Navy Blue
85
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946105
1 pc.
Navy Blue
88
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946112
1 pc.
Navy Blue
91
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946129
1 pc.
Navy Blue
96
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    96
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946136
1 pc.
Navy Blue
101
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946143
1 pc.
Navy Blue
106
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946150
1 pc.
Navy Blue
111
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946167
1 pc.
Navy Blue
116
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946174
1 pc.
Navy Blue
120
Navy
8 Day(s) or more
MYR 201.54

Part Number : 35493-11-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Navy
  • Mass(g)
    550
  • JAN Code
    4930209946181
1 pc.
Gray
70
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864614
1 pc.
Gray
73
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864621
1 pc.
Gray
76
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864638
1 pc.
Gray
79
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864645
1 pc.
Gray
82
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864652
1 pc.
Gray
85
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864669
1 pc.
Gray
88
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864676
1 pc.
Gray
91
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864683
1 pc.
Gray
96
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    96
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864690
1 pc.
Gray
101
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864706
1 pc.
Gray
106
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864713
1 pc.
Gray
111
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864720
1 pc.
Gray
116
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864737
1 pc.
Gray
120
Silver gray
8 Day(s) or more
MYR 201.54

Part Number : 35493-40-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    550
  • JAN Code
    4930209864744
1 pc.
Black
70
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864751
1 pc.
Black
73
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864768
1 pc.
Black
76
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    76
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864775
1 pc.
Black
79
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    79
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864782
1 pc.
Black
82
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    82
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864799
1 pc.
Black
85
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    85
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864805
1 pc.
Black
88
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    88
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864812
1 pc.
Black
91
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    91
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864829
1 pc.
Black
96
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-96
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    96
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864836
1 pc.
Black
101
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864843
1 pc.
Black
106
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864850
1 pc.
Black
111
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864867
1 pc.
Black
116
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864874
1 pc.
Black
120
Deep black
8 Day(s) or more
MYR 201.54

Part Number : 35493-48-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Deep black
  • Mass(g)
    550
  • JAN Code
    4930209864881
1 pc.
Blue
70
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    70
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209864898
1 pc.
Blue
73
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    73
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209864904
1 pc.
Blue
101
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-101
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    101
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209864980
1 pc.
Blue
106
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-106
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    106
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209864997
1 pc.
Blue
111
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-111
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    111
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209865000
1 pc.
Blue
116
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-116
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    116
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209865017
1 pc.
Blue
120
Powder blue
8 Day(s) or more
MYR 201.54

Part Number : 35493-85-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 201.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    79
  • Waist(cm)
    120
  • Color Details
    Powder blue
  • Mass(g)
    550
  • JAN Code
    4930209865024

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)