(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
4118 Work Cargo Pants for Fall/Winter (Unisex)

Click this image to zoom it.

Move the mouse over the image to zoom

4118 Work Cargo Pants for Fall/Winter (Unisex)

Standard Unit Price:
MYR 248.35-
Days to Ship :
8 Day(s) or more

T/C soft twill cargo pants optimal as a uniform.
[Features]
· 2-tuck pants.
· Anti-static material work clothing.
· Cargo zipper pocket: Zipper pocket perfect for storing important items.
· Name tag: Allows the name of the owner to be written on the inside of the garment.
[Applications]
· For work sites in general.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Mass(g)
    550
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • 80
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 120
  • 130
  • Clear
Color Details

Refine by

  • Moss green
  • Navy
  • Powder blue
  • Rosewood
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
78
95
Moss green
8 Day(s) or more
MYR 255.43

Part Number : 4118-107-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 255.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Moss green
  • Mass(g)
    550
  • Product Code
    4536309136226
1 pc.
Green
78
100
Moss green
8 Day(s) or more
MYR 255.43

Part Number : 4118-107-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 255.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Moss green
  • Mass(g)
    550
  • Product Code
    4536309136233
1 pc.
Green
76
105
Moss green
8 Day(s) or more
MYR 261.45

Part Number : 4118-107-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Moss green
  • Mass(g)
    550
  • Product Code
    4536309136240
1 pc.
Green
76
110
Moss green
8 Day(s) or more
MYR 261.45

Part Number : 4118-107-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Moss green
  • Mass(g)
    550
  • Product Code
    4536309136257
1 pc.
Green
76
120
Moss green
8 Day(s) or more
MYR 268.47

Part Number : 4118-107-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 268.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Moss green
  • Mass(g)
    550
  • Product Code
    4536309136264
1 pc.
Green
76
130
Moss green
8 Day(s) or more
MYR 315.73

Part Number : 4118-107-130
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 315.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Moss green
  • Mass(g)
    550
  • Product Code
    4536309136271
1 pc.
Blue
80
70
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-70
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136288
1 pc.
Blue
80
73
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-73
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136295
1 pc.
Blue
80
76
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-76
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136301
1 pc.
Blue
80
79
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-79
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136318
1 pc.
Blue
80
82
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-82
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136325
1 pc.
Blue
80
85
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-85
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136332
1 pc.
Blue
80
88
Powder blue
8 Day(s) or more
MYR 248.35

Part Number : 4118-204-88
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 248.35
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    80
  • Waist(cm)
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136349
1 pc.
Blue
78
91
Powder blue
8 Day(s) or more
MYR 255.43

Part Number : 4118-204-91
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 255.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136356
1 pc.
Blue
78
95
Powder blue
8 Day(s) or more
MYR 255.43

Part Number : 4118-204-95
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 255.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136363
1 pc.
Blue
78
100
Powder blue
8 Day(s) or more
MYR 255.43

Part Number : 4118-204-100
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 255.43
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    78
  • Waist(cm)
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136370
1 pc.
Blue
76
105
Powder blue
8 Day(s) or more
MYR 261.45

Part Number : 4118-204-105
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136387
1 pc.
Blue
76
110
Powder blue
8 Day(s) or more
MYR 261.45

Part Number : 4118-204-110
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.45
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136394
1 pc.
Blue
76
120
Powder blue
8 Day(s) or more
MYR 268.47

Part Number : 4118-204-120
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 268.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136400
1 pc.
Blue
76
130
Powder blue
8 Day(s) or more
MYR 315.73

Part Number : 4118-204-130
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 315.73
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Inseam(cm)
    76
  • Waist(cm)
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal buttons
  • Color Details
    Powder blue
  • Mass(g)
    550
  • Product Code
    4536309136417

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)