(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Compared to conventional cabtire cable, Lark cord is made of thousands of ultra-fine (0.12 mm) strands so is extremely flexible
· Long lifetime and no risk of cutting
· Reduces fatigue of welding workers
· Facilitates work in a narrow space and improves efficiency
· Since a holder and cable joint are set, it can be used immediately
Part Number |
---|
RC22-2.5S |
RC38-2.5S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Electric Wire Connection Method | Diameters of rod used (mm) | Maximum Nominal Cross-section of Wire (N/mm 2 ) | Wire Strands x Wire Diameter | Total Wire Strands | Major Diameter (mm2) |
---|---|---|---|---|---|---|---|---|---|---|
MYR 538.26 | 1 Piece(s) | 7 Day(s) or more | S200 | 2.0~5.0 | 22 | 7×7×40×0.12 | 1960 | 6.9 | ||
MYR 625.61 | 1 Piece(s) | 4 Day(s) or more | S300 | 3.2~6.0 | 38 | 7×7×68×0.12 | 3332 | 8.9 |
Loading...
Product Type | Other | Product Model | Holder, Cable, Cable Joint Set | Maximum Clamping Capacity(mm) | JA300 |
---|---|---|---|---|---|
Usage Rate(%) | 60 |
SAKAI DENGYO
Standard Price : MYR 260.95-
Days to Ship : 4 Day(s) or more
TRUSCO NAKAYAMA
Standard Price : MYR 618.99-
Days to Ship : 5 Day(s) or more
TRUSCO NAKAYAMA
Standard Price : MYR 559.08-
Days to Ship : 5 Day(s) or more
SAKAI DENGYO
Standard Price : MYR 308.42-
Days to Ship : 6 Day(s) or more
TRUSCO NAKAYAMA
Standard Price : MYR 517.35-
Days to Ship : 9 Day(s) or more
TRUSCO NAKAYAMA
Standard Price : MYR 573.53-
Days to Ship : 5 Day(s) or more
TRUSCO NAKAYAMA
Standard Price : MYR 370.79-
Days to Ship : 5 Day(s) or more
SANRITSUDENKI
Standard Price : MYR 141.48
Days to Ship : 7 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy