(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gas mask 6000 series

Gas mask 6000 series

Standard Unit Price:
MYR 244.16-
Days to Ship :
8 Day(s) or more

The 4-point support strap can be adjusted up and down independently on the front of the mask, reducing leakage from around the nose and chin.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Intake Resistance(Pa)
    50 or Less
  • Ventilation Resistance(Pa)
    80 or Less
  • Manufacturer Model Number
    6000
  • Footnotes
    Canister is not included.
  • Material
    Thermoplastic 1 Elastomer (face contact part)
  • Weight(g)
    95 or Less
  • National Certification Number
    No. N165
  • 1 pc.

Catalog

Japanese Only

Part Number

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • L
  • M
  • S
  • Clear
Manufacturer Product Name

Refine by

  • Gas mask 6000L (for organic gas)
  • Gas mask 6000M (for organic gas)
  • Gas mask 6000S (for organic gas)
  • Clear
JAN Code

Refine by

  • 4987580133938
  • 4987580133945
  • 4987580133952
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
S
Gas mask 6000S (for organic gas)
4987580133938
8 Day(s)
MYR 244.16

Part Number : 8-4000-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 244.16
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Size
    S
  • Intake Resistance(Pa)
    50 or Less
  • Ventilation Resistance(Pa)
    80 or Less
  • Manufacturer Product Name
    Gas mask 6000S (for organic gas)
  • Manufacturer Model Number
    6000
  • JAN Code
    4987580133938
  • Footnotes
    Canister is not included.
  • Material
    Thermoplastic 1 Elastomer (face contact part)
  • Weight(g)
    95 or Less
  • National Certification Number
    No. N165
1 pc.
M
Gas mask 6000M (for organic gas)
4987580133945
8 Day(s)
MYR 272.33

Part Number : 8-4000-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 272.33
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Size
    M
  • Intake Resistance(Pa)
    50 or Less
  • Ventilation Resistance(Pa)
    80 or Less
  • Manufacturer Product Name
    Gas mask 6000M (for organic gas)
  • Manufacturer Model Number
    6000
  • JAN Code
    4987580133945
  • Footnotes
    Canister is not included.
  • Material
    Thermoplastic 1 Elastomer (face contact part)
  • Weight(g)
    95 or Less
  • National Certification Number
    No. N165
1 pc.
L
Gas mask 6000L (for organic gas)
4987580133952
21 Day(s)
MYR 244.16

Part Number : 8-4000-03
Days to Ship 21 Day(s)
Standard Unit Price MYR 244.16
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Size
    L
  • Intake Resistance(Pa)
    50 or Less
  • Ventilation Resistance(Pa)
    80 or Less
  • Manufacturer Product Name
    Gas mask 6000L (for organic gas)
  • Manufacturer Model Number
    6000
  • JAN Code
    4987580133952
  • Footnotes
    Canister is not included.
  • Material
    Thermoplastic 1 Elastomer (face contact part)
  • Weight(g)
    95 or Less
  • National Certification Number
    No. N165

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)