(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gas Mask GM788SM/E / Cap 50517

Gas Mask GM788SM/E / Cap 50517

Standard Unit Price:
MYR 59.52
Days to Ship :
8 Day(s)

0.1% or less for low-concentration use

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Size
    Cap 50517
  • Manufacturer Product Name
    Gas mask cap 50517
  • Manufacturer Model Number
    Cap 50517
  • JAN Code
    4959382505176
  • Footnotes
    Canister is not included. By installing cap 50517, CA-104N II OV canister can be installed.
  • National Certification Number
    No. N95
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 59.52

Part Number : 1-4557-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 59.52
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Size
    Cap 50517
  • Manufacturer Product Name
    Gas mask cap 50517
  • Manufacturer Model Number
    Cap 50517
  • JAN Code
    4959382505176
  • Footnotes
    Canister is not included. By installing cap 50517, CA-104N II OV canister can be installed.
  • National Certification Number
    No. N95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Mask (For Use In Low Concentrations 0.1% or less) GM78SM/E / Cap 50517 Specifications

GM78SM/E / Cap 50517 external appearance

GM78SM/E / Cap 50517 external appearance *Mask and cap are each sold separately.

By attaching Cap 50517, a canister can be attached

By attaching Cap 50517, a canister can be attached *Canister not included.

GM78SM/E Specifications

  • Part number: 1-4557-02
  • Model number: GM78S
  • For low concentration use, 0.1% or less
  • Size: M/E
  • Face part materials: Silicone rubber
  • Mass: 175 ±10 g (mask part)
  • Japanese national product certification number: No. N95

Cap 50517 Specifications

  • Part number: 1-4557-11
  • Model number: Cap 50517
  • For low concentration use, 0.1% or less
  • Materials: PBT (polybutylene terephthalate)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)