(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gas Mask For Low Concentration 0.1% or Less GM81S

Gas Mask For Low Concentration 0.1% or Less GM81S

Standard Unit Price:
MYR 431.50
Days to Ship :
8 Day(s)

With a voice transmitter, you can make conversations clear even with the mask on.
Use at low concentrations of 0.1% or less.
Size is M.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM-81SM
  • Manufacturer Model Number
    GM81S
  • JAN Code
    4959382099934
  • Features
    Speaking diaphragm provided, facilitating clear conversations even while wearing masks.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    155
  • National Certification Number
    No. TN65
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 431.50

Part Number : 1-4556-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 431.50
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM-81SM
  • Manufacturer Model Number
    GM81S
  • JAN Code
    4959382099934
  • Features
    Speaking diaphragm provided, facilitating clear conversations even while wearing masks.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    155
  • National Certification Number
    No. TN65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)