(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Absorption Can for Organic Gas and Dust KGC-5MC Type

Absorption Can for Organic Gas and Dust KGC-5MC Type

Standard Unit Price:
-
Days to Ship :
Quote

Part for lightweight/thin type gas masks with a wide range of variations.
[Features]
· Canister for organic gases with built-in S1 filter. Lightweight thin type. Easy breathing.
· A wide range of variations available based on performance and application. Japan certification No. TN435.
· Uses built-in Pipro micron filters that are made by refabricating the remainders of high-performance filters after punching out.
· Uses fit tester J type.
* For the RR-7/DD-3 type, use the fit tester R type.
[Applications]
· Optimal for coating work (work where coating mists are generated from spraying).
· Optimal for when powder dust is generated simultaneously with generation of organic gas.

Basic Specifications

  • Product Model
    Replacement Parts
  • Other
    Option
  • Decontaminating Ability(Minutes)
    85
  • Specifications
    Replacement Canister / for Gas Mask / Max. Allowable Transmission Limit (Density): 5 ppm
  • Adaptive Masks
    R-5、R-5X、R-8A、RR-7、DD-3
  • Collection Efficiency(%)
    80
  • Mass(g)
    47
  • Test Gas
    Cyclohexane
  • Test Concentration(% (ppm))
    0.03(300)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : KGC-5MC-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Replacement Parts
  • Other
    Option
  • Decontaminating Ability(Minutes)
    85
  • Specifications
    Replacement Canister / for Gas Mask / Max. Allowable Transmission Limit (Density): 5 ppm
  • Adaptive Masks
    R-5、R-5X、R-8A、RR-7、DD-3
  • Collection Efficiency(%)
    80
  • Mass(g)
    47
  • Test Gas
    Cyclohexane
  • Test Concentration(% (ppm))
    0.03(300)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)