(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Lab Server Rack (for Pail)

Lab Server Rack (for Pail)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· For both storage and efficient work. Cabinet/stand hybrid model.
· The server shelf is sliding type so it can be inserted or removed easily.
· Exhaust function can also be added by attaching an exhaust duct (1-7612-01) to a standardly provided vent hole.
· Chemicals can be safely managed as a lock and fixing brackets are included.
· By using the one-touch lubrication plug (sold separately), it can be used as a pail server at a convenient height.
· Because the lowest level is a storage shelf, spare pails can be stored.

Basic Specifications

  • Key
    With Key
  • Details Type
    For Pails
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Product Type

Refine by

  • Steel Chemical Cabinet
  • Stainless steel chemical cabinet
  • Clear
Size(mm)

Refine by

  • 500×600×960
  • 500×600×1350
  • 850×600×960
  • Clear
Weight(kg)

Refine by

  • 44
  • 45
  • 61
  • 64
  • Clear
Manufacturer Product Name

Refine by

  • Server Rack LSR-S-P 1 Row 1 Level
  • Server Rack LSR-W-P 1 Row 1 Level
  • Server Rack LSR-W-P 1 Row 2 Levels
  • Server Rack LSR-W-P 2 Rows 1 Level
  • Clear
Manufacturer Model Number

Refine by

  • LSR-S-P 1 Row 1 Level
  • LSR-W-P 1 Row 1 Level
  • LSR-W-P 1 Row 2 Levels
  • LSR-W-P 2 Rows 1 Level
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Steel Chemical Cabinet
500×600×960
45
Server Rack LSR-W-P 1 Row 1 Level
LSR-W-P 1 Row 1 Level
46 Day(s)
MYR 6,144.70

Part Number : 2-673-01
Days to Ship 46 Day(s)
Standard Unit Price MYR 6,144.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Details Type
    For Pails
  • Size(mm)
    500×600×960
  • Weight(kg)
    45
  • Manufacturer Product Name
    Server Rack LSR-W-P 1 Row 1 Level
  • Manufacturer Model Number
    LSR-W-P 1 Row 1 Level
  • Material
    Steel (melamine baked coating)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 1; Lower section: 1
  • Door
    Hinged Double Doors, With Cylinder Lock
1 unit
Steel Chemical Cabinet
850×600×960
61
Server Rack LSR-W-P 2 Rows 1 Level
LSR-W-P 2 Rows 1 Level
46 Day(s)
-

Part Number : 2-673-02
Days to Ship 46 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Details Type
    For Pails
  • Size(mm)
    850×600×960
  • Weight(kg)
    61
  • Manufacturer Product Name
    Server Rack LSR-W-P 2 Rows 1 Level
  • Manufacturer Model Number
    LSR-W-P 2 Rows 1 Level
  • Material
    Steel (melamine baked coating)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 2; Lower section: 3
  • Door
    Single opening w/ cylinder lock
1 unit
Steel Chemical Cabinet
500×600×1350
64
Server Rack LSR-W-P 1 Row 2 Levels
LSR-W-P 1 Row 2 Levels
8 Day(s)
-

Part Number : 2-673-03
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Details Type
    For Pails
  • Size(mm)
    500×600×1350
  • Weight(kg)
    64
  • Manufacturer Product Name
    Server Rack LSR-W-P 1 Row 2 Levels
  • Manufacturer Model Number
    LSR-W-P 1 Row 2 Levels
  • Material
    Steel (melamine baked coating)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 1; Mid section: 1; Lower section: 1
  • Door
    Hinged Double Doors, With Cylinder Lock
1 unit
Stainless steel chemical cabinet
500×600×960
44
Server Rack LSR-S-P 1 Row 1 Level
LSR-S-P 1 Row 1 Level
8 Day(s)
MYR 8,696.98

Part Number : 2-674-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 8,696.98
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Details Type
    For Pails
  • Size(mm)
    500×600×960
  • Weight(kg)
    44
  • Manufacturer Product Name
    Server Rack LSR-S-P 1 Row 1 Level
  • Manufacturer Model Number
    LSR-S-P 1 Row 1 Level
  • Material
    Stainless steel (SUS430)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 1; Lower section: 1
  • Door
    Hinged Double Doors, With Cylinder Lock

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)