(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Small Projector Hanger TH-PJ

Small Projector Hanger TH-PJ

Standard Unit Price:
MYR 3,161.90-
Days to Ship :
16 Day(s) or more

· Presentations can be started immediately.· By installing a projector on the ceiling surface, the viewing space can be more effectively used.· The level can be adjusted easily.· Fits where it's put and shipped with mounting holes drilled for the projector to be used.· Hanging pipe is common with previous display hangers. (Refer to previous page)· As it also supports inclined ceilings, it can be installed on any ceiling.

Basic Specifications

  • Product Type
    Projector
  • Color
    Ivory
  • Finish
    Semi-glossy baked paint finish
  • Material
    Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 300×300×70
  • 350×250×70
  • 400×400×70
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300×300×70
16 Day(s) or more
MYR 3,161.90

Part Number : 249-009
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 3,161.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    300×300×70
  • Color
    Ivory
  • Finish
    Semi-glossy baked paint finish
  • Material
    Steel
1 unit
400×400×70
16 Day(s) or more
MYR 3,752.73

Part Number : 249-010
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 3,752.73
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    400×400×70
  • Color
    Ivory
  • Finish
    Semi-glossy baked paint finish
  • Material
    Steel
1 unit
350×250×70
16 Day(s) or more
MYR 3,752.73

Part Number : 249-050
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 3,752.73
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    350×250×70
  • Color
    Ivory
  • Finish
    Semi-glossy baked paint finish
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)