(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electric / Manual Screen P Selection without Mask (Front Panel Type)

Electric / Manual Screen P Selection without Mask (Front Panel Type)

Standard Unit Price:
MYR 3,900.43-
Days to Ship :
14 Day(s) or more

· Mask-less type for any broadcast image aspect ratio.· Electronic type is a terminal block type.· S-M1 sliding brackets are included.· The electronic type includes a S-R3 series wall embedding switch, and the manual type includes an aluminum hook rod.· S-M2 side brackets (up to 150 type), AL aluminum boxes, and S-R1 infrared ray remote control transmitters (electric) are optionally available (sold separately).

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Size(mm)

Refine by

  • 1650×1726×1820
  • 1650×1726×1845
  • 2100×2132×2270
  • 2100×2132×2295
  • 2100×2538×2270
  • 2100×2538×2295
  • 2836×3148×3016
  • 2836×3148×3041
  • 3141×3554×3339
  • 3141×3554×3364
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
1650×1726×1820
14 Day(s) or more
MYR 8,960.38

Part Number : 511-520
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 8,960.38
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    1650×1726×1820
  • Specifications
    Applicable Box: AL-220EX
1 Set
2100×2132×2270
14 Day(s) or more
MYR 10,074.50

Part Number : 511-521
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,074.50
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2100×2132×2270
  • Specifications
    Applicable Box: AL-260EX
1 Set
2100×2538×2270
14 Day(s) or more
MYR 11,792.09

Part Number : 511-522
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 11,792.09
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2100×2538×2270
  • Specifications
    Applicable Box: AL-300EX
1 Set
2836×3148×3016
14 Day(s) or more
MYR 16,062.87

Part Number : 511-523
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 16,062.87
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2836×3148×3016
  • Specifications
    Applicable Box: AL-360EX
1 Set
3141×3554×3339
14 Day(s) or more
MYR 18,755.32

Part Number : 511-524
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 18,755.32
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3141×3554×3339
  • Specifications
    Applicable Box: AL-400EX
1 Set
1650×1726×1845
14 Day(s) or more
MYR 3,900.43

Part Number : 511-525
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,900.43
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    1650×1726×1845
  • Specifications
    Applicable Box: AL-220EX
1 Set
2100×2132×2295
14 Day(s) or more
MYR 4,457.49

Part Number : 511-526
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,457.49
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2100×2132×2295
  • Specifications
    Applicable Box: AL-260EX
1 Set
2100×2538×2295
14 Day(s) or more
MYR 5,107.39

Part Number : 511-527
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,107.39
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2100×2538×2295
  • Specifications
    Applicable Box: AL-300EX
1 Set
2836×3148×3041
14 Day(s) or more
MYR 10,910.08

Part Number : 511-528
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,910.08
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2836×3148×3041
  • Specifications
    Applicable Box: AL-360EX
1 Set
3141×3554×3364
14 Day(s) or more
MYR 12,627.68

Part Number : 511-529
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 12,627.68
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3141×3554×3364
  • Specifications
    Applicable Box: AL-400EX

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)