(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electric / Manual Screen T Selection (Aluminum Top Plate Type)

Electric / Manual Screen T Selection (Aluminum Top Plate Type)

Standard Unit Price:
MYR 3,761.17-
Days to Ship :
14 Day(s) or more

· The ideal aluminum table-top type for installation on special boxes and hanging partitions.· The roller diameter has been enlarged to provide a flatness which is even more stable than conventional products.· Use the wall switch to adjust the limit (stop position). [Electric]· As the circuit box is externally attached to the main body, it is easy to perform maintenance after installing the screen. [Electric]· Adopted a proprietary spring mechanism and rotary damper for quieter operations. (29% reduction compared to our conventional models) [Manual]

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Size(mm)

Refine by

  • 1626×1219×1947
  • 2032×1524×2353
  • 2438×1829×2759
  • 3048×2286×3376
  • 3454×2591×3782
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
1626×1219×1947
14 Day(s) or more
MYR 8,356.90

Part Number : 251-163
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 8,356.90
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    1626×1219×1947
  • Specifications
    Applicable Box: AL-220X
1 Set
2032×1524×2353
14 Day(s) or more
MYR 8,960.38

Part Number : 251-164
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 8,960.38
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2032×1524×2353
  • Specifications
    Applicable Box: AL-260X
1 Set
2438×1829×2759
14 Day(s) or more
MYR 10,585.13

Part Number : 251-165
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,585.13
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2438×1829×2759
  • Specifications
    Applicable Box: AL-300X
1 Set
3048×2286×3376
14 Day(s) or more
MYR 13,788.22

Part Number : 251-166
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 13,788.22
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3048×2286×3376
  • Specifications
    Applicable Box: AL-360X
1 Set
3454×2591×3782
14 Day(s) or more
MYR 18,059.00

Part Number : 251-167
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 18,059.00
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3454×2591×3782
  • Specifications
    Applicable Box: AL-400EX
1 Set
1626×1219×1947
14 Day(s) or more
MYR 3,761.17

Part Number : 251-168
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,761.17
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    1626×1219×1947
  • Specifications
    Applicable Box: AL-220X
1 Set
2032×1524×2353
14 Day(s) or more
MYR 4,178.96

Part Number : 251-169
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,178.96
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2032×1524×2353
  • Specifications
    Applicable Box: AL-260X
1 Set
2438×1829×2759
14 Day(s) or more
MYR 4,968.13

Part Number : 251-170
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,968.13
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2438×1829×2759
  • Specifications
    Applicable Box: AL-300X
1 Set
3048×2286×3376
14 Day(s) or more
MYR 9,006.80

Part Number : 251-171
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 9,006.80
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3048×2286×3376
  • Specifications
    Applicable Box: AL-360X
1 Set
3454×2591×3782
14 Day(s) or more
MYR 10,724.39

Part Number : 251-172
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,724.39
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3454×2591×3782
  • Specifications
    Applicable Box: AL-400EX

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time