(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electric Wind-Up Type Screen CKA-HBX (Integrated Box) CKA (Top Plate Type)

Electric Wind-Up Type Screen CKA-HBX (Integrated Box) CKA (Top Plate Type)

Standard Unit Price:
MYR 9,795.97-
Days to Ship :
14 Day(s) or more

· Optional type which can perform limit adjustment with a wall switch is also available. (Done with screen main unit as standard.) · Wireless remote control is possible. (Sold separately), 16:9 or 16:10 formats are also available separately.

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Size(mm)

Refine by

  • 148×130×1986
  • 148×130×2392
  • 148×130×2798
  • 150×150×2026
  • 150×150×2432
  • 150×150×2838
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
148×130×1986
14 Day(s) or more
MYR 9,795.97

Part Number : 242-623
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 9,795.97
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    148×130×1986
1 Set
148×130×2392
14 Day(s) or more
MYR 10,213.76

Part Number : 242-626
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,213.76
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    148×130×2392
1 Set
148×130×2798
14 Day(s) or more
MYR 11,281.45

Part Number : 242-629
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 11,281.45
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    148×130×2798
1 Set
150×150×2026
14 Day(s) or more
MYR 12,117.04

Part Number : 260-021
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 12,117.04
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150×2026
1 Set
150×150×2432
14 Day(s) or more
MYR 13,231.16

Part Number : 260-022
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 13,231.16
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150×2432
1 Set
150×150×2838
14 Day(s) or more
MYR 14,855.92

Part Number : 260-023
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 14,855.92
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150×2838

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time