(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stand Bolt Puller Remove & Installer

Stand Bolt Puller Remove & Installer

Standard Unit Price:
MYR 408.87
Days to Ship :
8 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length(mm)
    28
  • Set Content
    Set Content (Items): 8, Hard Case
  • Compatible Size
    M6×1.0、M8×1.25、M10×1.25、M10×1.5
  • Wrench Flats(mm)
    17 each
  • Mass(g)
    490
  • Remover / Corresponding Size
    M6×1.0、M8×1.25、M10×1.25、M10×1.5
  • Outer Diameter Head Width(mm)
    17、17、19、19mm
  • Outer Diameter Bottom Diameter(mm)
    19、19、22、22mm
  • JAN Code
    2007000010334
  • Trusco Code
    758-7589
  • Number Contained In A Packet
    1S (4 Piece)

Details

Part Number
Number Contained In A Packet

Refine by

  • 1S (4 Piece)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S (4 Piece)
8 Day(s)
MYR 408.87

Part Number : 2007000010334
Days to Ship 8 Day(s)
Standard Unit Price MYR 408.87
Quantity 1S (4 Piece)

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall Length(mm)
    28
  • Set Content
    Set Content (Items): 8, Hard Case
  • Compatible Size
    M6×1.0、M8×1.25、M10×1.25、M10×1.5
  • Wrench Flats(mm)
    17 each
  • Mass(g)
    490
  • Remover / Corresponding Size
    M6×1.0、M8×1.25、M10×1.25、M10×1.5
  • Outer Diameter Head Width(mm)
    17、17、19、19mm
  • Outer Diameter Bottom Diameter(mm)
    19、19、22、22mm
  • JAN Code
    2007000010334
  • Trusco Code
    758-7589

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●A set of installer and remover of the stud bolt.

Specification

●Set Contents(piece):8
●SPQ(set):20
●Correspondence: M6 x 1.0, M8 x 1.25, M10 x 1.25, M10 x 1.5
●Across Flat Width: 17mm
●Remover/Compatible size: M6 x 1.0, M8 x 1.25, M10 x 1.25, M10 x 1.5, OD head width: 17, 17, 19, 19mm, outer diameter bottom width: 19, 19, 22, 22mm

Accessories

●Hard Case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time