(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Carbide 2-Flute Long-Neck Radius CBN-LR (Part Numbers)

Carbide 2-Flute Long-Neck Radius CBN-LR

[Features]
· Adopts a CBN material ideal for machining high-hardness materials such as HSS.
· Excellent abrasion resistance maintains excellent machined surface roughness, even over long periods of machining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBN-LR2006-002-010
CBN-LR2006-002-015
CBN-LR2006-005-010
CBN-LR2006-005-015
CBN-LR2008-002-010
CBN-LR2008-002-020
CBN-LR2008-005-010
CBN-LR2008-005-020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
R Precision
(μm)
Effective Length
(mm)
JAN Code Trusco Code Neck Diameter φd1
(mm)

MYR 1,899.69

1 Piece(s) 11 Day(s) 0.60.020.3Corner Radius Tolerance ±0.00314560295084735771-97520.57

MYR 1,916.15

1 Piece(s) 11 Day(s) 0.60.020.3Corner Radius Tolerance ±0.0031.54560295084742771-97610.57

MYR 1,899.69

1 Piece(s) 11 Day(s) 0.60.050.3Corner Radius Tolerance ±0.00514560295084759771-97790.57

MYR 1,916.15

1 Piece(s) 11 Day(s) 0.60.050.3Corner Radius Tolerance ±0.0051.54560295084766771-97870.57

MYR 1,789.97

1 Piece(s) 11 Day(s) 0.80.020.56Corner Radius Tolerance ±0.00314560295084773771-97950.77

MYR 1,800.94

1 Piece(s) 11 Day(s) 0.80.020.56Corner Radius Tolerance ±0.00324560295084780771-98090.77

MYR 1,789.97

1 Piece(s) 11 Day(s) 0.80.050.56Corner Radius Tolerance ±0.00514560295084797771-98170.77

MYR 1,800.94

1 Piece(s) 11 Day(s) 0.80.050.56Corner Radius Tolerance ±0.00524560295084803771-98250.77

Loading...

  1. 1

Basic Information

work material Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of flutes(sheet) 2 Type Long Neck Radius
Overall Length (L)(mm) 45 Shank diameter (d)(mm) 4 Coating Non-Coated
Torsion Angle (θ) Without Torsion Shank Taper Angle Bta(°) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)