(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
ALT Corporation Long Sleeve Shirt (3S to 6 L)

Click this image to zoom it.

Move the mouse over the image to zoom

ALT Corporation Long Sleeve Shirt (3S to 6 L)

Standard Unit Price:
MYR 220.04
Days to Ship :
8 Day(s) or more

[Features]
· Colorful variations available.
· Anti-static soft light twill is used for the material.
· For both men and women
· For all seasons

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material 2
    Anti-static soft, light twill
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3S
  • 5L
  • 6L
  • EL
  • ELL
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(cm)

Refine by

  • 38
  • 40
  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 94
  • 98
  • 102
  • 107
  • 112
  • 117
  • 122
  • 130
  • 140
  • 150 
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 55.5
  • 56.5
  • 58.5
  • 60.5
  • 61.5
  • 62.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3S
38
94
53.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    38
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    53.5
  • Color Details
    Blue
  • Garment length(cm)
    63
  • Around Neck(cm)
    35.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423532
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
5L
54
140
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60.5
  • Color Details
    Blue
  • Garment length(cm)
    79
  • Around Neck(cm)
    48
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423617
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
6L
56
150 
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    150 
  • Sleeve Length(cm)
    60.5
  • Color Details
    Blue
  • Garment length(cm)
    79
  • Around Neck(cm)
    50
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423624
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
EL
50
122
61.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61.5
  • Color Details
    Blue
  • Garment length(cm)
    79
  • Around Neck(cm)
    44
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423594
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
ELL
52
130
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60.5
  • Color Details
    Blue
  • Garment length(cm)
    79
  • Around Neck(cm)
    46
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423600
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
L
46
112
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    60.5
  • Color Details
    Blue
  • Garment length(cm)
    75
  • Around Neck(cm)
    41
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423570
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
LL
48
117
62.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    117
  • Sleeve Length(cm)
    62.5
  • Color Details
    Blue
  • Garment length(cm)
    77
  • Around Neck(cm)
    42.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423587
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
M
44
107
58.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    58.5
  • Color Details
    Blue
  • Garment length(cm)
    73
  • Around Neck(cm)
    39.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423563
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
S
42
102
56.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    56.5
  • Color Details
    Blue
  • Garment length(cm)
    71
  • Around Neck(cm)
    38
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423556
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Blue
SS
40
98
55.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-1-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    55.5
  • Color Details
    Blue
  • Garment length(cm)
    69
  • Around Neck(cm)
    36.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423549
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
3S
38
94
53.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    38
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    53.5
  • Color Details
    Gray
  • Garment length(cm)
    63
  • Around Neck(cm)
    35.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423648
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
5L
54
140
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60.5
  • Color Details
    Gray
  • Garment length(cm)
    79
  • Around Neck(cm)
    48
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423723
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
6L
56
150 
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    150 
  • Sleeve Length(cm)
    60.5
  • Color Details
    Gray
  • Garment length(cm)
    79
  • Around Neck(cm)
    50
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423730
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
EL
50
122
61.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61.5
  • Color Details
    Gray
  • Garment length(cm)
    79
  • Around Neck(cm)
    44
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423709
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
ELL
52
130
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60.5
  • Color Details
    Gray
  • Garment length(cm)
    79
  • Around Neck(cm)
    46
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423716
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
L
46
112
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    60.5
  • Color Details
    Gray
  • Garment length(cm)
    75
  • Around Neck(cm)
    41
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423686
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
LL
48
117
62.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    117
  • Sleeve Length(cm)
    62.5
  • Color Details
    Gray
  • Garment length(cm)
    77
  • Around Neck(cm)
    42.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423693
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
M
44
107
58.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    58.5
  • Color Details
    Gray
  • Garment length(cm)
    73
  • Around Neck(cm)
    39.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423679
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
S
42
102
56.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    56.5
  • Color Details
    Gray
  • Garment length(cm)
    71
  • Around Neck(cm)
    38
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423662
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Gray
SS
40
98
55.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-3-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    55.5
  • Color Details
    Gray
  • Garment length(cm)
    69
  • Around Neck(cm)
    36.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423655
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
3S
38
94
53.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    38
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    53.5
  • Color Details
    Earth Green
  • Garment length(cm)
    63
  • Around Neck(cm)
    35.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423754
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
5L
54
140
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60.5
  • Color Details
    Earth Green
  • Garment length(cm)
    79
  • Around Neck(cm)
    48
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423839
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
6L
56
150 
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    150 
  • Sleeve Length(cm)
    60.5
  • Color Details
    Earth Green
  • Garment length(cm)
    79
  • Around Neck(cm)
    50
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423846
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
EL
50
122
61.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61.5
  • Color Details
    Earth Green
  • Garment length(cm)
    79
  • Around Neck(cm)
    44
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423815
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
ELL
52
130
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60.5
  • Color Details
    Earth Green
  • Garment length(cm)
    79
  • Around Neck(cm)
    46
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423822
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
L
46
112
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    60.5
  • Color Details
    Earth Green
  • Garment length(cm)
    75
  • Around Neck(cm)
    41
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423792
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
LL
48
117
62.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    117
  • Sleeve Length(cm)
    62.5
  • Color Details
    Earth Green
  • Garment length(cm)
    77
  • Around Neck(cm)
    42.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423808
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
M
44
107
58.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    58.5
  • Color Details
    Earth Green
  • Garment length(cm)
    73
  • Around Neck(cm)
    39.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423785
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
S
42
102
56.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    56.5
  • Color Details
    Earth Green
  • Garment length(cm)
    71
  • Around Neck(cm)
    38
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423778
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Green
SS
40
98
55.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-4-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    55.5
  • Color Details
    Earth Green
  • Garment length(cm)
    69
  • Around Neck(cm)
    36.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423761
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
3S
38
94
53.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    38
  • Chest measurement(cm)
    94
  • Sleeve Length(cm)
    53.5
  • Color Details
    Navy
  • Garment length(cm)
    63
  • Around Neck(cm)
    35.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423860
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
5L
54
140
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60.5
  • Color Details
    Navy
  • Garment length(cm)
    79
  • Around Neck(cm)
    48
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571136423945
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
6L
56
150 
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    150 
  • Sleeve Length(cm)
    60.5
  • Color Details
    Navy
  • Garment length(cm)
    79
  • Around Neck(cm)
    50
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423952
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
EL
50
122
61.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61.5
  • Color Details
    Navy
  • Garment length(cm)
    79
  • Around Neck(cm)
    44
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423921
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
ELL
52
130
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    60.5
  • Color Details
    Navy
  • Garment length(cm)
    79
  • Around Neck(cm)
    46
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423938
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
L
46
112
60.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    60.5
  • Color Details
    Navy
  • Garment length(cm)
    75
  • Around Neck(cm)
    41
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423907
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
LL
48
117
62.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    117
  • Sleeve Length(cm)
    62.5
  • Color Details
    Navy
  • Garment length(cm)
    77
  • Around Neck(cm)
    42.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423914
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
M
44
107
58.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    58.5
  • Color Details
    Navy
  • Garment length(cm)
    73
  • Around Neck(cm)
    39.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423891
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
S
42
102
56.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    102
  • Sleeve Length(cm)
    56.5
  • Color Details
    Navy
  • Garment length(cm)
    71
  • Around Neck(cm)
    38
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423884
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut
1 Pair
Navy Blue
SS
40
98
55.5
8 Day(s) or more
MYR 220.04

Part Number : AF101-100-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 220.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    55.5
  • Color Details
    Navy
  • Garment length(cm)
    69
  • Around Neck(cm)
    36.5
  • Material 2
    Anti-static soft, light twill
  • JAN Code
    4571163423877
  • Specification 2
    Placket/Arm Cuffs, Hidden Dot Button, No-Fork Back/Tricot, Elbow Darts, Body Fit Cut

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)