(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long Sleeved Jacket AF113

Click this image to zoom it.

Long Sleeved Jacket AF113

Standard Unit Price:
MYR 261.35
Days to Ship :
8 Day(s) or more

[Features]
· Colorful variations available.
· Anti-static soft light twill is used for the material.
· For both men and women
· For autumn and winter

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material 2
    Anti-static soft twill
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3S
  • 5L
  • 6L
  • EL
  • ELL
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(cm)

Refine by

  • 40
  • 42
  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 98
  • 104
  • 108
  • 112
  • 116
  • 122
  • 128
  • 136
  • 145
  • 155
  • Clear
Sleeve Length(cm)

Refine by

  • 52
  • 54
  • 55
  • 57
  • 59
  • 61
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3S
40
98
52
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    52
  • Color Details
    Blue
  • Garment length(cm)
    56
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163423976
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
5L
56
145
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    145
  • Sleeve Length(cm)
    59
  • Color Details
    Blue
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424058
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
6L
58
155
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    155
  • Sleeve Length(cm)
    59
  • Color Details
    Blue
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424065
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
EL
52
128
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61
  • Color Details
    Blue
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424034
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
ELL
54
136
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    59
  • Color Details
    Blue
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424041
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
L
48
116
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Blue
  • Garment length(cm)
    66
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424010
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
LL
50
122
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Blue
  • Garment length(cm)
    68
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424027
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
M
46
112
57
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Blue
  • Garment length(cm)
    64
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424003
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
S
44
108
55
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Blue
  • Garment length(cm)
    62
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163423990
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Blue
SS
42
104
54
8 Day(s) or more
MYR 261.35

Part Number : AF113-1-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    54
  • Color Details
    Blue
  • Garment length(cm)
    60
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163423983
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
3S
40
98
52
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    52
  • Color Details
    Gray
  • Garment length(cm)
    56
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424089
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
5L
56
145
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    145
  • Sleeve Length(cm)
    59
  • Color Details
    Gray
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424164
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
6L
58
155
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    155
  • Sleeve Length(cm)
    59
  • Color Details
    Gray
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424171
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
EL
52
128
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61
  • Color Details
    Gray
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424140
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
ELL
54
136
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    59
  • Color Details
    Gray
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424157
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
L
48
116
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Gray
  • Garment length(cm)
    66
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424126
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
LL
50
122
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Gray
  • Garment length(cm)
    68
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424133
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
M
46
112
57
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Gray
  • Garment length(cm)
    64
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424119
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
S
44
108
55
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Gray
  • Garment length(cm)
    62
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424102
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Gray
SS
42
104
54
8 Day(s) or more
MYR 261.35

Part Number : AF113-3-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    54
  • Color Details
    Gray
  • Garment length(cm)
    60
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424096
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
3S
40
98
52
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    52
  • Color Details
    Earth Green
  • Garment length(cm)
    56
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424195
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
5L
56
145
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    145
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424270
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
6L
58
155
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    155
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424287
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
EL
52
128
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424256
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
ELL
54
136
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424263
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
L
48
116
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Earth Green
  • Garment length(cm)
    66
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424232
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
LL
50
122
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Earth Green
  • Garment length(cm)
    68
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424249
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
M
46
112
57
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Earth Green
  • Garment length(cm)
    64
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424225
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
S
44
108
55
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Earth Green
  • Garment length(cm)
    62
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424218
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Green
SS
42
104
54
8 Day(s) or more
MYR 261.35

Part Number : AF113-4-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    54
  • Color Details
    Earth Green
  • Garment length(cm)
    60
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424201
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
3S
40
98
52
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-3S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    3S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    40
  • Chest measurement(cm)
    98
  • Sleeve Length(cm)
    52
  • Color Details
    Navy
  • Garment length(cm)
    56
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424300
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
5L
56
145
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-5L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    5L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    145
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424386
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
6L
58
155
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-6L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    6L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    155
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424393
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
EL
52
128
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-EL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    EL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424362
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
ELL
54
136
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-ELL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    ELL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424379
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
L
48
116
59
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-L
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    L
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    59
  • Color Details
    Navy
  • Garment length(cm)
    66
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424348
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
LL
50
122
61
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-LL
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    LL
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    61
  • Color Details
    Navy
  • Garment length(cm)
    68
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424355
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
M
46
112
57
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-M
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    M
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    57
  • Color Details
    Navy
  • Garment length(cm)
    64
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424331
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
S
44
108
55
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-S
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    S
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    55
  • Color Details
    Navy
  • Garment length(cm)
    62
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424324
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.
1 Pair
Navy Blue
SS
42
104
54
8 Day(s) or more
MYR 261.35

Part Number : AF113-100-SS
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 261.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Size
    SS
  • Pocket
    For cell phones
  • With Pen Holder
    Left Breast, Left Cuff
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Shoulder width(cm)
    42
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    54
  • Color Details
    Navy
  • Garment length(cm)
    60
  • Material 2
    Anti-static soft twill
  • JAN Code
    4571163424317
  • Specification 2
    Dot button for hiding the cuffs, offset armhole specification, Norfolk back, tricot, elbow darts, cuff adjuster
  • Caution
    Additional \500 for EL / ELL sizes. Additional ¥1,000 for 5L / 6L sizes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)