(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
VERDEXEL Summer Easy Flex Pants, VES53 Bottom

VERDEXEL Summer Easy Flex Pants, VES53 Bottom

Standard Unit Price:
MYR 333.68
Days to Ship :
10 Day(s) or more

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· Carabiner loop
· Lower back features Easy Flex specifications.
· Crotch has a new 3D cut structure (full leg opening specification).
· Pants side aeration
· Original Name: Carbon offset
· With deodorizing tape

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Royal Blue
  • Inseam(cm)
    80
  • Material Quality
    65% Polyester, 35% Cotton Summer Twill Fastener/Resin Button/Resin (Left Back Pocket)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • 3L
  • LL
  • Clear
Waist(cm)

Refine by

  • 85-90
  • 90-95
  • Clear
JAN Code

Refine by

  • 4979058947130
  • 4979058947147
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
LL
85-90
4979058947130
10 Day(s) or more
MYR 333.68

Part Number : 3122107206
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 333.68
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Color Details
    Royal Blue
  • Waist(cm)
    85-90
  • Inseam(cm)
    80
  • JAN Code
    4979058947130
  • Material Quality
    65% Polyester, 35% Cotton Summer Twill Fastener/Resin Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
3L
90-95
4979058947147
10 Day(s) or more
MYR 333.68

Part Number : 3122107207
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 333.68
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Color Details
    Royal Blue
  • Waist(cm)
    90-95
  • Inseam(cm)
    80
  • JAN Code
    4979058947147
  • Material Quality
    65% Polyester, 35% Cotton Summer Twill Fastener/Resin Button/Resin (Left Back Pocket)
  • Weight(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)