(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Men's slacks G566 Bottom

Men's slacks G566 Bottom

Standard Unit Price:
MYR 165.55
Days to Ship :
8 Day(s) or more

[Features]
· Always available at a reasonable price.
· High-functioning quality.
· Good value series developed using the collective abilities of the pros of safety, Midori Anzen.
· Simple work wear that perfectly fits the needs of the times.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Color Details
    Light Green
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • Clear
JAN Code

Refine by

  • 4979058824080
  • 4979058824097
  • 4979058824103
  • 4979058824110
  • 4979058824127
  • 4979058824134
  • 4979058824141
  • 4979058831354
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
4979058824080
9 Day(s) or more
MYR 165.55

Part Number : 3112111803
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    S
  • Color Details
    Light Green
  • JAN Code
    4979058824080
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
M
4979058824097
8 Day(s) or more
MYR 165.55

Part Number : 3112111804
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    M
  • Color Details
    Light Green
  • JAN Code
    4979058824097
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
L
4979058824103
10 Day(s) or more
MYR 165.55

Part Number : 3112111805
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    L
  • Color Details
    Light Green
  • JAN Code
    4979058824103
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
LL
4979058824110
8 Day(s) or more
MYR 165.55

Part Number : 3112111806
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    LL
  • Color Details
    Light Green
  • JAN Code
    4979058824110
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
3L
4979058824127
8 Day(s) or more
MYR 165.55

Part Number : 3112111807
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    3L
  • Color Details
    Light Green
  • JAN Code
    4979058824127
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
4L
4979058824134
8 Day(s) or more
MYR 165.55

Part Number : 3112111808
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    4L
  • Color Details
    Light Green
  • JAN Code
    4979058824134
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
5L
4979058824141
8 Day(s) or more
MYR 165.55

Part Number : 3112111809
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    5L
  • Color Details
    Light Green
  • JAN Code
    4979058824141
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500
1 Pair
6L
4979058831354
8 Day(s) or more
MYR 165.55

Part Number : 3112111810
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 165.55
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Size
    6L
  • Color Details
    Light Green
  • JAN Code
    4979058831354
  • Material Quality
    65% Polyester, 35% Cotton, Twill Fastener/Metal, Dot Button/Resin (Left Back Pocket)
  • Weight(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)