(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
BE-30KC Rainbow Reel (Outdoor Use), 30 m, Earthed with Overload Leakage Circuit Breaker

Click this image to zoom it.

Move the mouse over the image to zoom

BE-30KC Rainbow Reel (Outdoor Use), 30 m, Earthed with Overload Leakage Circuit Breaker

Standard Unit Price:
MYR 1,817.89
Days to Ship :
22 Day(s)

100 V cord reel with earth leakage breaker for outdoor use.
[Features]
· Equipped with industry's first 2P/2P ground dual purpose type with integrated rainproof electrical outlet.
· The outlet periphery can bend flexibly, and it fits exactly into either a rainproof-type 2P or 2P plug with ground, without leaving any gap.
· Earth leakage breaker for overloading and short-circuiting protection.
[Applications]
· For extending power cables.

(i)Caution

  • The rated current where it can be used with the wire wound.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V / With Ground
  • Electric lamp
  • Rated Current(A)
    6
  • Short Circuit Blocker
  • Earth Leakage Breaker Specification
    For short circuit, overload, and shorting protection
  • JAN Code
    4930510127453
  • Electrical wire type
    VCT
  • Mass(kg)
    7.8
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s)
MYR 1,817.89

Part Number : BE-30KC
Days to Ship 22 Day(s)
Standard Unit Price MYR 1,817.89
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V / With Ground
  • Electric lamp
  • Rated Current(A)
    6
  • Short Circuit Blocker
  • Earth Leakage Breaker Specification
    For short circuit, overload, and shorting protection
  • JAN Code
    4930510127453
  • Electrical wire type
    VCT
  • Mass(kg)
    7.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)