(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
CDS-PN052MGC Cord Mac for Cart Charging (Automatic Winding)

CDS-PN052MGC Cord Mac for Cart Charging (Automatic Winding)

Standard Unit Price:
MYR 3,712.59
Days to Ship :
8 Day(s)

A self-winding cord reel developed for use recharging the batteries of golf carts, etc.
[Features]
· A self-winding cord reel developed for use recharging the batteries of golf carts, etc.
· Mounting to the ceiling and automatic winding eliminates cable handling; chargeable with built-in battery on the spot.
· Can be used anywhere with the convenient length of 4.5 m and maximum swing angle of 130 degrees.
· Easy-to-use automatic winder with ratchet stopper for stopping at your desired location.
· Uses 2PNCT cable (2.0 mm² thick) with high heat resistance.
· With rubber stopper which can freely adjust the position of power cable draw-out.
[Applications]
· Used for recharging golf carts.

(i)Caution

  • The mainspring is built in, so never disassemble it even in cases of malfunctions, etc. Be sure to use within the (total) rated current displayed on the product.

Basic Specifications

  • Electrical wire length(m)
    4.5
  • Product Type
    Power supply reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length(m)
    Secondary side: 4.5 + primary side: 1
  • Rated Current(A)
    6
  • JAN Code
    4930510314853
  • Specifications
    With Grounding
  • Electrical wire type
    2PNCT
  • Mass(kg)
    5.2
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
MYR 3,712.59

Part Number : CDS-PN052MGC
Days to Ship 8 Day(s)
Standard Unit Price MYR 3,712.59
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    4.5
  • Product Type
    Power supply reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length(m)
    Secondary side: 4.5 + primary side: 1
  • Rated Current(A)
    6
  • JAN Code
    4930510314853
  • Specifications
    With Grounding
  • Electrical wire type
    2PNCT
  • Mass(kg)
    5.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)