(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hataya OKS High-Pressure Hose Reel

Hataya OKS High-Pressure Hose Reel

Standard Unit Price:
MYR 13,462.15-
Days to Ship :
22 Day(s)

[Features]
· Can be fixed to a washer or in a factory for installation.
· Rotary shaft is made of rust-resistant stainless steel.
· Easy attachment of hose and replacement of seal material.

· A stronger double-stand structure for excellent stability.
· Ideal for vehicle mounting.
· 1/2" 50 m high pressure hose (I.D. 12.7 mm) can be stored.
· Fitted with retractable handle convenient for reel storage.
· With a locking stopper to stop rotation of the drum.

· Can be mounted onto high-pressure washer units or factory walls, and winds smoothly.
· Includes a guide roller and drum stopper. * Winding capacity is up to 14 m effective winding length regardless of hose diameter. (Mounting hose length is 15 m)
[Applications]
· Used in a wide range of industries such as civil engineering, construction, paper manufacturing, agriculture, fishing, automobiles and steel industry.

(i)Caution

  • The mass figure is for the main unit only. Hose is optional.
  • Use the attached adapter when using with a 3/8" bore hose.

Basic Specifications

  • Product Type
    Watering tool
  • Normal Operating Pressure(MPa)
    20.5
  • Fluid Temperature(°C)
    0–80
  • Hose Mounting Section Drum Side
    G1/2 or G3/8 (parallel male thread for pipe, 30° Female seat)
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Automatic wind-up type
  • Fixed Stationary Type
  • Clear
Winding Capacity(m)

Refine by

  • 3/8" hose (inner diameter φ9.5): 20, 1/2" hose (inner diameter φ12.7): 20
  • 3/8" hose (inner diameter φ9.5): 60, 1/2" hose (inner diameter φ12.7): 50
  • Clear
Winding Method

Refine by

  • Manual
  • Spring
  • Clear
JAN Code

Refine by

  • 4930510418414
  • 4930510418605
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Automatic wind-up type
3/8" hose (inner diameter φ9.5): 20, 1/2" hose (inner diameter φ12.7): 20
Spring
4930510418605
22 Day(s)
MYR 13,462.15

Part Number : HSP-12ATL
Days to Ship 22 Day(s)
Standard Unit Price MYR 13,462.15
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Details Type
    Automatic wind-up type
  • Winding Capacity(m)
    3/8" hose (inner diameter φ9.5): 20, 1/2" hose (inner diameter φ12.7): 20
  • Winding Method
    Spring
  • Normal Operating Pressure(MPa)
    20.5
  • JAN Code
    4930510418605
  • Fluid Temperature(°C)
    0–80
  • Hose Mounting Section Drum Side
    G1/2 or G3/8 (parallel male thread for pipe, 30° Female seat)
  • Hose Mounting Section Fixed Input Side
    Rc1/2 or Rc3/8 (Pipe tapered female thread)
  • Mass(kg)
    28
1 unit
Fixed Stationary Type
3/8" hose (inner diameter φ9.5): 60, 1/2" hose (inner diameter φ12.7): 50
Manual
4930510418414
22 Day(s)
MYR 20,495.48

Part Number : HSP-12SDS
Days to Ship 22 Day(s)
Standard Unit Price MYR 20,495.48
Quantity 1 unit

Specificationtitle

  • Product Type
    Watering tool
  • Details Type
    Fixed Stationary Type
  • Winding Capacity(m)
    3/8" hose (inner diameter φ9.5): 60, 1/2" hose (inner diameter φ12.7): 50
  • Winding Method
    Manual
  • Normal Operating Pressure(MPa)
    20.5
  • JAN Code
    4930510418414
  • Fluid Temperature(°C)
    0–80
  • Hose Mounting Section Drum Side
    G1/2 or G3/8 (parallel male thread for pipe, 30° Female seat)
  • Hose Mounting Section Fixed Input Side
    Rc1/2 or Rc3/8 Male Thread (Pipe tapered male thread)
  • Mass(kg)
    20

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time