(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
For Bolt Machine, for Die Head Bolt Machine 25 Pro/No.1

For Bolt Machine, for Die Head Bolt Machine 25 Pro/No.1

Standard Unit Price:
MYR 2,009.84
Days to Ship :
11 Day(s)

[Features]
· All it takes is to set the size. Opens automatically after cutting.
[Applications]
· For bolt machine.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Details Type

Refine by

  • Metric bolt left
  • Metric bolt right
  • Whitworth bolt left
  • Whitworth bolt right
  • Clear
Dimensions

Refine by

  • WL3/8~1"
  • W5/16~1"
  • M8~24
  • ML8~24
  • Clear
Compatible Model

Refine by

  • No.1
  • 25Pro・No.1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Whitworth bolt right
W5/16~1"
25Pro・No.1
11 Day(s)
MYR 2,009.84

Part Number : 10100
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,009.84

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth bolt right
  • Dimensions
    W5/16~1"
  • Compatible Model
    25Pro・No.1
Whitworth bolt left
WL3/8~1"
No.1
11 Day(s)
MYR 2,009.84

Part Number : 10117
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,009.84

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Whitworth bolt left
  • Dimensions
    WL3/8~1"
  • Compatible Model
    No.1
Metric bolt right
M8~24
25Pro・No.1
11 Day(s)
MYR 2,009.84

Part Number : 10118
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,009.84

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric bolt right
  • Dimensions
    M8~24
  • Compatible Model
    25Pro・No.1
Metric bolt left
ML8~24
No.1
11 Day(s)
MYR 2,009.84

Part Number : 10126
Days to Ship 11 Day(s)
Standard Unit Price MYR 2,009.84

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • Details Type
    Metric bolt left
  • Dimensions
    ML8~24
  • Compatible Model
    No.1

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time