(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Construction Tool Anchor Bolt Socket (Surface) BD14410MJ

Construction Tool Anchor Bolt Socket (Surface) BD14410MJ

Standard Unit Price:
MYR 84.18-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Surface
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 13
  • 15
  • 16
  • 17
  • 19
  • 21
  • 24
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 38
  • 39
  • 40
  • 42
  • Clear
Dimension d1(mm)

Refine by

  • 20.7
  • 23.2
  • 24.5
  • 25.7
  • 28.2
  • 30.7
  • 34.5
  • Clear
Dimension D2(mm)

Refine by

  • 25
  • 30
  • Clear
Dimension L(mm)

Refine by

  • 5
  • 6.5
  • 7.5
  • 9
  • 10.5
  • Clear
Trusco Code

Refine by

  • 811-7352
  • 811-7351
  • 811-7350
  • 811-7349
  • 811-7348
  • 811-7347
  • 811-7346
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13
38
20.7
25
5
811-7346
15 Day(s)
MYR 84.18

Part Number : BD14410MJ-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 84.18

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    20.7
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    5
  • Trusco Code
    811-7346
  • Mass(g)
    140
15
38
23.2
30
5
811-7347
15 Day(s)
MYR 90.92

Part Number : BD14410MJ-15
Days to Ship 15 Day(s)
Standard Unit Price MYR 90.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    23.2
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    5
  • Trusco Code
    811-7347
  • Mass(g)
    145
16
38
24.5
30
6.5
811-7348
15 Day(s)
MYR 90.92

Part Number : BD14410MJ-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 90.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    24.5
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    6.5
  • Trusco Code
    811-7348
  • Mass(g)
    145
17
38
25.7
30
6.5
811-7349
15 Day(s)
MYR 90.92

Part Number : BD14410MJ-17
Days to Ship 15 Day(s)
Standard Unit Price MYR 90.92

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    25.7
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    6.5
  • Trusco Code
    811-7349
  • Mass(g)
    145
19
39
28.2
30
7.5
811-7350
15 Day(s)
MYR 97.50

Part Number : BD14410MJ-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 97.50

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    39
  • Dimension d1(mm)
    28.2
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    7.5
  • Trusco Code
    811-7350
  • Mass(g)
    145
21
40
30.7
30
9
811-7351
15 Day(s)
MYR 109.22

Part Number : BD14410MJ-21
Days to Ship 15 Day(s)
Standard Unit Price MYR 109.22

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    40
  • Dimension d1(mm)
    30.7
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    9
  • Trusco Code
    811-7351
  • Mass(g)
    185
24
42
34.5
30
10.5
811-7352
15 Day(s)
MYR 113.76

Part Number : BD14410MJ-24
Days to Ship 15 Day(s)
Standard Unit Price MYR 113.76

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [Special] Surface
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    42
  • Dimension d1(mm)
    34.5
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-7352
  • Mass(g)
    190

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)