(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" "(6.35 mm) 12-Sided Deep Socket AS2305A

Hand Socket 1/4" "(6.35 mm) 12-Sided Deep Socket AS2305A

Standard Unit Price:
MYR 96.82-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 1/4
  • 3/8
  • 3/16
  • 5/16
  • 7/16
  • 7/32
  • 9/16
  • 9/32
  • 11/32
  • Clear
Dimension H(mm)

Refine by

  • 38
  • 39
  • 40
  • Clear
Dimension d1(mm)

Refine by

  • 7.7
  • 8.5
  • 9.4
  • 10.2
  • 11.3
  • 12.5
  • 13.7
  • 15.6
  • 17.2
  • 18.8
  • Clear
Dimension D2(mm)

Refine by

  • 10.9
  • 11.7
  • 12
  • 12.8
  • 14.2
  • 16.2
  • 17.1
  • Clear
Dimension L(mm)

Refine by

  • 4.5
  • 4.9
  • 5.3
  • 5.5
  • 6.4
  • 6.8
  • 8.8
  • 8.9
  • 9.1
  • Clear
Trusco Code

Refine by

  • 811-8266
  • 811-8265
  • 811-8264
  • 811-8263
  • 811-8262
  • 811-8261
  • 811-8260
  • 811-8259
  • 811-8258
  • 811-8257
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
39
17.2
16.2
8.9
811-8258
15 Day(s)
MYR 107.47

Part Number : AS2305A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 107.47

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    39
  • Dimension d1(mm)
    17.2
  • Dimension D2(mm)
    16.2
  • Dimension L(mm)
    8.9
  • Trusco Code
    811-8258
  • Mass(g)
    42
1/4
40
9.4
10.9
5.3
811-8259
15 Day(s)
MYR 96.88

Part Number : AS2305A-1-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 96.88

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    40
  • Dimension d1(mm)
    9.4
  • Dimension D2(mm)
    10.9
  • Dimension L(mm)
    5.3
  • Trusco Code
    811-8259
  • Mass(g)
    19
3/8
39
13.7
12.8
6.8
811-8261
15 Day(s)
MYR 102.24

Part Number : AS2305A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 102.24

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    39
  • Dimension d1(mm)
    13.7
  • Dimension D2(mm)
    12.8
  • Dimension L(mm)
    6.8
  • Trusco Code
    811-8261
  • Mass(g)
    31
3/16
40
7.7
10.9
4.5
811-8260
15 Day(s)
MYR 96.82

Part Number : AS2305A-3-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 96.82

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    3/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    40
  • Dimension d1(mm)
    7.7
  • Dimension D2(mm)
    10.9
  • Dimension L(mm)
    4.5
  • Trusco Code
    811-8260
  • Mass(g)
    17
5/16
40
11.3
11.7
6.4
811-8262
15 Day(s)
MYR 97.01

Part Number : AS2305A-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 97.01

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    5/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    40
  • Dimension d1(mm)
    11.3
  • Dimension D2(mm)
    11.7
  • Dimension L(mm)
    6.4
  • Trusco Code
    811-8262
  • Mass(g)
    23
7/16
39
15.6
14.2
8.8
811-8263
15 Day(s)
MYR 102.45

Part Number : AS2305A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 102.45

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    39
  • Dimension d1(mm)
    15.6
  • Dimension D2(mm)
    14.2
  • Dimension L(mm)
    8.8
  • Trusco Code
    811-8263
  • Mass(g)
    38
7/32
40
8.5
10.9
4.9
811-8264
15 Day(s)
MYR 96.82

Part Number : AS2305A-7-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 96.82

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    7/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    40
  • Dimension d1(mm)
    8.5
  • Dimension D2(mm)
    10.9
  • Dimension L(mm)
    4.9
  • Trusco Code
    811-8264
  • Mass(g)
    17
9/16
38
18.8
17.1
9.1
811-8265
15 Day(s)
MYR 107.63

Part Number : AS2305A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 107.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    38
  • Dimension d1(mm)
    18.8
  • Dimension D2(mm)
    17.1
  • Dimension L(mm)
    9.1
  • Trusco Code
    811-8265
  • Mass(g)
    47
9/32
40
10.2
10.9
5.5
811-8266
15 Day(s)
MYR 96.84

Part Number : AS2305A-9-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 96.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    9/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    40
  • Dimension d1(mm)
    10.2
  • Dimension D2(mm)
    10.9
  • Dimension L(mm)
    5.5
  • Trusco Code
    811-8266
  • Mass(g)
    18
11/32
40
12.5
12
6.8
811-8257
15 Day(s)
MYR 97.03

Part Number : AS2305A-11-32
Days to Ship 15 Day(s)
Standard Unit Price MYR 97.03

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    11/32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    50
  • Dimension H(mm)
    40
  • Dimension d1(mm)
    12.5
  • Dimension D2(mm)
    12
  • Dimension L(mm)
    6.8
  • Trusco Code
    811-8257
  • Mass(g)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)