(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" "(6.35 mm) 12-Sided Universal Socket 2445M/2445A

Hand Socket 1/4" "(6.35 mm) 12-Sided Universal Socket 2445M/2445A

Standard Unit Price:
MYR 224.72-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Dimension D2(mm)
    13

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 1/4
  • 3/8
  • 5/16
  • 7/16
  • 9/16
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 33
  • 34
  • 35
  • 36
  • 37
  • Clear
Dimension d1(mm)

Refine by

  • 9.8
  • 11.7
  • 13.7
  • 15.5
  • 18
  • 19.2
  • Clear
Dimension L(mm)

Refine by

  • 6.5
  • 7
  • 8.3
  • 9.5
  • 10.5
  • Clear
Trusco Code

Refine by

  • 811-8600
  • 811-8599
  • 811-8598
  • 811-8597
  • 811-8596
  • 811-8595
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
37
18
10.5
811-8595
15 Day(s)
MYR 224.97

Part Number : 2445A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 224.97

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    18
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-8595
  • Mass(g)
    26
1/4
33
9.8
6.5
811-8596
15 Day(s)
MYR 224.72

Part Number : 2445A-1-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 224.72

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    33
  • Dimension d1(mm)
    9.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6.5
  • Trusco Code
    811-8596
  • Mass(g)
    18
3/8
35
13.7
8.3
811-8597
15 Day(s)
MYR 224.78

Part Number : 2445A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 224.78

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    35
  • Dimension d1(mm)
    13.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8.3
  • Trusco Code
    811-8597
  • Mass(g)
    20
5/16
34
11.7
7
811-8598
15 Day(s)
MYR 224.74

Part Number : 2445A-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 224.74

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    5/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    34
  • Dimension d1(mm)
    11.7
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    811-8598
  • Mass(g)
    19
7/16
36
15.5
9.5
811-8599
15 Day(s)
MYR 224.81

Part Number : 2445A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 224.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    36
  • Dimension d1(mm)
    15.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    9.5
  • Trusco Code
    811-8599
  • Mass(g)
    21
9/16
37
19.2
10.5
811-8600
15 Day(s)
MYR 225.03

Part Number : 2445A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 225.03

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    19.2
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    10.5
  • Trusco Code
    811-8600
  • Mass(g)
    28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)