(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Industrial Socket1/2 "(12.7 mm) Hex Socket 24400M/24400A

Industrial Socket1/2 "(12.7 mm) Hex Socket 24400M/24400A

Standard Unit Price:
MYR 58.78-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 3/4
  • 5/8
  • 7/16
  • 9/16
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 15/16
  • 16
  • 17
  • 18
  • 19
  • 20
  • 21
  • 22
  • 24
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 37
  • 38
  • 40
  • 42
  • Clear
Dimension d1(mm)

Refine by

  • 15.3
  • 16.5
  • 17.8
  • 19
  • 20.3
  • 21.5
  • 22.8
  • 22.9
  • 24.1
  • 25.1
  • 26.6
  • 27.9
  • 29.1
  • 30.1
  • 32.9
  • Clear
Dimension D2(mm)

Refine by

  • 21
  • 22
  • 23
  • 24
  • 25
  • 26
  • 27
  • 28
  • 30
  • Clear
Dimension L(mm)

Refine by

  • 9
  • 9.5
  • 10
  • 10.5
  • 11
  • 11.5
  • 12
  • 12.5
  • 13
  • 14
  • 15
  • 15.5
  • 16
  • 17
  • Clear
Trusco Code

Refine by

  • 812-1609
  • 812-1608
  • 812-1607
  • 812-1606
  • 812-1605
  • 812-1604
  • 812-1603
  • 812-1602
  • 812-1601
  • 812-1508
  • 812-1507
  • 812-1506
  • 812-1505
  • 812-1504
  • 812-1503
  • 812-1502
  • 812-1501
  • 812-1500
  • 812-1499
  • 812-1498
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
37
19
22
10.5
812-1601
15 Day(s)
MYR 71.60

Part Number : 24400A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 71.60

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    19
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    10.5
  • Trusco Code
    812-1601
  • Mass(g)
    53
3/4
38
26.6
25
14
812-1603
15 Day(s)
MYR 76.02

Part Number : 24400A-3-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 76.02

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    26.6
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    14
  • Trusco Code
    812-1603
  • Mass(g)
    89
5/8
37
22.9
22
12
812-1604
15 Day(s)
MYR 71.89

Part Number : 24400A-5-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 71.89

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    22.9
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    12
  • Trusco Code
    812-1604
  • Mass(g)
    62
7/16
37
16.5
21
9.5
812-1605
15 Day(s)
MYR 65.90

Part Number : 24400A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 65.90

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    16.5
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    9.5
  • Trusco Code
    812-1605
  • Mass(g)
    46
9/16
37
20.3
22
11
812-1606
15 Day(s)
MYR 71.70

Part Number : 24400A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 71.70

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    20.3
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    11
  • Trusco Code
    812-1606
  • Mass(g)
    56
15/16
42
32.9
30
17
812-1602
15 Day(s)
MYR 90.77

Part Number : 24400A-15-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 90.77

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    15/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    42
  • Dimension d1(mm)
    32.9
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    17
  • Trusco Code
    812-1602
  • Mass(g)
    140
10
37
15.3
21
9
812-1607
15 Day(s)
MYR 58.78

Part Number : 24400M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.78

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    15.3
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    9
  • Trusco Code
    812-1607
  • Mass(g)
    45
11
37
16.5
21
9.5
812-1608
15 Day(s)
MYR 58.81

Part Number : 24400M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    16.5
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    9.5
  • Trusco Code
    812-1608
  • Mass(g)
    46
12
37
17.8
21
10
812-1609
15 Day(s)
MYR 58.83

Part Number : 24400M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.83

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    17.8
  • Dimension D2(mm)
    21
  • Dimension L(mm)
    10
  • Trusco Code
    812-1609
  • Mass(g)
    47
13
37
19
22
10.5
812-1498
15 Day(s)
MYR 64.51

Part Number : 24400M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 64.51

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    19
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    10.5
  • Trusco Code
    812-1498
  • Mass(g)
    53
14
37
20.3
22
11
812-1499
15 Day(s)
MYR 64.61

Part Number : 24400M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 64.61

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    20.3
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    11
  • Trusco Code
    812-1499
  • Mass(g)
    56
15
37
21.5
22
11.5
812-1500
15 Day(s)
MYR 64.49

Part Number : 24400M-15
Days to Ship 15 Day(s)
Standard Unit Price MYR 64.49

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    21.5
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    11.5
  • Trusco Code
    812-1500
  • Mass(g)
    52
16
37
22.8
22
12
812-1501
15 Day(s)
MYR 64.79

Part Number : 24400M-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 64.79

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    22.8
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    12
  • Trusco Code
    812-1501
  • Mass(g)
    62
17
37
24.1
23
12.5
812-1502
15 Day(s)
MYR 65.01

Part Number : 24400M-17
Days to Ship 15 Day(s)
Standard Unit Price MYR 65.01

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    24.1
  • Dimension D2(mm)
    23
  • Dimension L(mm)
    12.5
  • Trusco Code
    812-1502
  • Mass(g)
    69
18
37
25.1
24
13
812-1503
15 Day(s)
MYR 65.17

Part Number : 24400M-18
Days to Ship 15 Day(s)
Standard Unit Price MYR 65.17

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    37
  • Dimension d1(mm)
    25.1
  • Dimension D2(mm)
    24
  • Dimension L(mm)
    13
  • Trusco Code
    812-1503
  • Mass(g)
    74
19
38
26.6
25
14
812-1504
15 Day(s)
MYR 65.63

Part Number : 24400M-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 65.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    26.6
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    14
  • Trusco Code
    812-1504
  • Mass(g)
    89
20
38
27.9
26
15
812-1505
15 Day(s)
MYR 72.31

Part Number : 24400M-20
Days to Ship 15 Day(s)
Standard Unit Price MYR 72.31

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    20
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    27.9
  • Dimension D2(mm)
    26
  • Dimension L(mm)
    15
  • Trusco Code
    812-1505
  • Mass(g)
    92
21
38
29.1
27
15.5
812-1506
15 Day(s)
MYR 70.42

Part Number : 24400M-21
Days to Ship 15 Day(s)
Standard Unit Price MYR 70.42

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    38
  • Dimension d1(mm)
    29.1
  • Dimension D2(mm)
    27
  • Dimension L(mm)
    15.5
  • Trusco Code
    812-1506
  • Mass(g)
    102
22
40
30.1
28
16
812-1507
15 Day(s)
MYR 70.76

Part Number : 24400M-22
Days to Ship 15 Day(s)
Standard Unit Price MYR 70.76

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    40
  • Dimension d1(mm)
    30.1
  • Dimension D2(mm)
    28
  • Dimension L(mm)
    16
  • Trusco Code
    812-1507
  • Mass(g)
    113
24
42
32.9
30
17
812-1508
15 Day(s)
MYR 79.79

Part Number : 24400M-24
Days to Ship 15 Day(s)
Standard Unit Price MYR 79.79

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    42
  • Dimension d1(mm)
    32.9
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    17
  • Trusco Code
    812-1508
  • Mass(g)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)