(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Industrial Socket3/8 "(9.5 mm) Hex Socket 23400M/23400A

Industrial Socket3/8 "(9.5 mm) Hex Socket 23400M/23400A

Standard Unit Price:
MYR 55.87-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1/2
  • 3/4
  • 3/8
  • 5/16
  • 7/16
  • 8
  • 9/16
  • 10
  • 11
  • 11/16
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 26
  • 27
  • 28
  • 29
  • 30
  • Clear
Dimension d1(mm)

Refine by

  • 12
  • 13.9
  • 14.5
  • 15.8
  • 16.8
  • 18
  • 19.5
  • 21
  • 22
  • 23.5
  • 24.6
  • 26
  • Clear
Dimension D2(mm)

Refine by

  • 17
  • 17.3
  • 18.5
  • 19.5
  • 20
  • 21.5
  • 22.5
  • 23.5
  • Clear
Dimension L(mm)

Refine by

  • 6.9
  • 8
  • 9
  • 9.3
  • 9.4
  • 11
  • 11.5
  • 12
  • 12.5
  • 13
  • 13.5
  • Clear
Trusco Code

Refine by

  • 812-1570
  • 812-1569
  • 812-1568
  • 812-1567
  • 812-1566
  • 812-1565
  • 812-1564
  • 812-1563
  • 812-1562
  • 812-1561
  • 812-1560
  • 812-1559
  • 812-1558
  • 812-1557
  • 812-1556
  • 812-1555
  • 812-1554
  • 812-1553
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/2
26
18
17
9.4
812-1554
15 Day(s)
MYR 66.91

Part Number : 23400A-1-2
Days to Ship 15 Day(s)
Standard Unit Price MYR 66.91

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    18
  • Dimension D2(mm)
    17
  • Dimension L(mm)
    9.4
  • Trusco Code
    812-1554
  • Mass(g)
    24
3/4
30
26
23.5
13.5
812-1555
15 Day(s)
MYR 68.11

Part Number : 23400A-3-4
Days to Ship 15 Day(s)
Standard Unit Price MYR 68.11

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    30
  • Dimension d1(mm)
    26
  • Dimension D2(mm)
    23.5
  • Dimension L(mm)
    13.5
  • Trusco Code
    812-1555
  • Mass(g)
    63
3/8
26
13.9
17.3
8
812-1556
15 Day(s)
MYR 61.86

Part Number : 23400A-3-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.86

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    13.9
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    8
  • Trusco Code
    812-1556
  • Mass(g)
    22
5/16
26
12
17.3
6.9
812-1557
15 Day(s)
MYR 61.86

Part Number : 23400A-5-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.86

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    5/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    12
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    6.9
  • Trusco Code
    812-1557
  • Mass(g)
    22
7/16
26
15.8
17.3
9.3
812-1558
15 Day(s)
MYR 61.95

Part Number : 23400A-7-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.95

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    9.3
  • Trusco Code
    812-1558
  • Mass(g)
    25
9/16
27
19.5
18.5
11
812-1559
15 Day(s)
MYR 67.12

Part Number : 23400A-9-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 67.12

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    27
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    18.5
  • Dimension L(mm)
    11
  • Trusco Code
    812-1559
  • Mass(g)
    31
11/16
30
24.6
22.5
13
812-1553
15 Day(s)
MYR 67.74

Part Number : 23400A-11-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 67.74

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    30
  • Dimension d1(mm)
    24.6
  • Dimension D2(mm)
    22.5
  • Dimension L(mm)
    13
  • Trusco Code
    812-1553
  • Mass(g)
    51
8
26
12
17.3
6.9
812-1570
15 Day(s)
MYR 55.87

Part Number : 23400M-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    12
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    6.9
  • Trusco Code
    812-1570
  • Mass(g)
    22
10
26
14.5
17.3
8
812-1560
15 Day(s)
MYR 55.93

Part Number : 23400M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.93

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    14.5
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    8
  • Trusco Code
    812-1560
  • Mass(g)
    24
11
26
15.8
17.3
9.3
812-1561
15 Day(s)
MYR 55.96

Part Number : 23400M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.96

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    9.3
  • Trusco Code
    812-1561
  • Mass(g)
    25
12
26
16.8
17.3
9
812-1562
15 Day(s)
MYR 55.96

Part Number : 23400M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.96

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    16.8
  • Dimension D2(mm)
    17.3
  • Dimension L(mm)
    9
  • Trusco Code
    812-1562
  • Mass(g)
    25
13
26
18
17
9.4
812-1563
15 Day(s)
MYR 60.32

Part Number : 23400M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Dimension d1(mm)
    18
  • Dimension D2(mm)
    17
  • Dimension L(mm)
    9.4
  • Trusco Code
    812-1563
  • Mass(g)
    24
14
27
19.5
18.5
11
812-1564
15 Day(s)
MYR 60.53

Part Number : 23400M-14
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.53

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    27
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    18.5
  • Dimension L(mm)
    11
  • Trusco Code
    812-1564
  • Mass(g)
    31
15
28
21
19.5
11.5
812-1565
15 Day(s)
MYR 60.78

Part Number : 23400M-15
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.78

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    15
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    28
  • Dimension d1(mm)
    21
  • Dimension D2(mm)
    19.5
  • Dimension L(mm)
    11.5
  • Trusco Code
    812-1565
  • Mass(g)
    39
16
28
22
20
12
812-1566
15 Day(s)
MYR 60.88

Part Number : 23400M-16
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.88

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    28
  • Dimension d1(mm)
    22
  • Dimension D2(mm)
    20
  • Dimension L(mm)
    12
  • Trusco Code
    812-1566
  • Mass(g)
    42
17
29
23.5
21.5
12.5
812-1567
15 Day(s)
MYR 61.16

Part Number : 23400M-17
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.16

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    29
  • Dimension d1(mm)
    23.5
  • Dimension D2(mm)
    21.5
  • Dimension L(mm)
    12.5
  • Trusco Code
    812-1567
  • Mass(g)
    51
18
30
24.6
22.5
13
812-1568
15 Day(s)
MYR 61.16

Part Number : 23400M-18
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.16

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    30
  • Dimension d1(mm)
    24.6
  • Dimension D2(mm)
    22.5
  • Dimension L(mm)
    13
  • Trusco Code
    812-1568
  • Mass(g)
    51
19
30
26
23.5
13.5
812-1569
15 Day(s)
MYR 61.54

Part Number : 23400M-19
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.54

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    30
  • Dimension d1(mm)
    26
  • Dimension D2(mm)
    23.5
  • Dimension L(mm)
    13.5
  • Trusco Code
    812-1569
  • Mass(g)
    53

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)