(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 3/4 "(19 mm) Ratchet Handle 6752

Hand Socket 3/4 "(19 mm) Ratchet Handle 6752

Standard Unit Price:
MYR 1,118.36
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    500
  • Dimension H(mm)
    35.5
  • Dimension D(mm)
    67
  • Dimension T(mm)
    55.5
  • The Number of Teeth(sheet)
    60
  • Trusco Code
    811-9848
  • Mass(g)
    2,380

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s)
MYR 1,118.36

Part Number : 6752
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,118.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    500
  • Dimension H(mm)
    35.5
  • Dimension D(mm)
    67
  • Dimension T(mm)
    55.5
  • The Number of Teeth(sheet)
    60
  • Trusco Code
    811-9848
  • Mass(g)
    2,380

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)