(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1/4" (6.35 mm) Anti-Tamper Torx Bit Socket RS2025/7-HOLE

Hand Socket 1/4" (6.35 mm) Anti-Tamper Torx Bit Socket RS2025/7-HOLE

Standard Unit Price:
MYR 495.00
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    150
  • Details Type
    Anti-tamper Torx type
  • Trusco Code
    811-8286
  • Set Content
    Anti-tamper Torx bit socket T10H, T15H, T20H, T25H, T27H, T30H, T40H, rail
  • Set Contents Qty(Point)
    8
  • Mass(g)
    119

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s)
MYR 495.00

Part Number : RS2025-7-HOLE
Days to Ship 15 Day(s)
Standard Unit Price MYR 495.00

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    150
  • Details Type
    Anti-tamper Torx type
  • Trusco Code
    811-8286
  • Set Content
    Anti-tamper Torx bit socket T10H, T15H, T20H, T25H, T27H, T30H, T40H, rail
  • Set Contents Qty(Point)
    8
  • Mass(g)
    119

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)