(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 1/4 "(6.35 mm) Surface Socket 12410M

Impact Socket 1/4 "(6.35 mm) Surface Socket 12410M

Standard Unit Price:
MYR 55.02-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension D2(mm)
    13

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • Clear
Dimension d1(mm)

Refine by

  • 10
  • 11.3
  • 12.5
  • 13.8
  • 15
  • 16.3
  • 17.5
  • 18.8
  • Clear
Dimension L(mm)

Refine by

  • 5
  • 6
  • 7
  • 8
  • Clear
Trusco Code

Refine by

  • 812-0218
  • 812-0217
  • 812-0216
  • 812-0215
  • 812-0214
  • 812-0213
  • 812-0212
  • 812-0211
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
10
5
812-0215
15 Day(s)
MYR 55.02

Part Number : 12410M-6
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.02

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    6
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    10
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5
  • Trusco Code
    812-0215
  • Mass(g)
    14
7
11.3
5
812-0216
15 Day(s)
MYR 55.06

Part Number : 12410M-7
Days to Ship 15 Day(s)
Standard Unit Price MYR 55.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    11.3
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    5
  • Trusco Code
    812-0216
  • Mass(g)
    15
8
12.5
6
812-0217
15 Day(s)
MYR 58.35

Part Number : 12410M-8
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.35

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    12.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    6
  • Trusco Code
    812-0217
  • Mass(g)
    15
9
13.8
7
812-0218
15 Day(s)
MYR 58.32

Part Number : 12410M-9
Days to Ship 15 Day(s)
Standard Unit Price MYR 58.32

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    9
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    13.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0218
  • Mass(g)
    14
10
15
7
812-0211
15 Day(s)
MYR 60.00

Part Number : 12410M-10
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.00

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    15
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    7
  • Trusco Code
    812-0211
  • Mass(g)
    14
11
16.3
8
812-0212
15 Day(s)
MYR 60.10

Part Number : 12410M-11
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.10

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    16.3
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0212
  • Mass(g)
    17
12
17.5
8
812-0213
15 Day(s)
MYR 60.17

Part Number : 12410M-12
Days to Ship 15 Day(s)
Standard Unit Price MYR 60.17

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    17.5
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0213
  • Mass(g)
    19
13
18.8
8
812-0214
15 Day(s)
MYR 61.76

Part Number : 12410M-13
Days to Ship 15 Day(s)
Standard Unit Price MYR 61.76

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23
  • Dimension d1(mm)
    18.8
  • Dimension D2(mm)
    13
  • Dimension L(mm)
    8
  • Trusco Code
    812-0214
  • Mass(g)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)