(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 1-1/2 "(38.1 mm) Adapter 17799A

Impact Socket 1-1/2 "(38.1 mm) Adapter 17799A

Standard Unit Price:
MYR 3,652.96
Days to Ship :
12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Trusco Code
    812-1251
  • Mass(g)
    3,790
  • Insertion Angle Concavity
    1 1/2"
  • Insertion Angle Convexity
    2 1/2"

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
MYR 3,652.96

Part Number : 17799A
Days to Ship 12 Day(s)
Standard Unit Price MYR 3,652.96

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Trusco Code
    812-1251
  • Mass(g)
    3,790
  • Insertion Angle Concavity
    1 1/2"
  • Insertion Angle Convexity
    2 1/2"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)