(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 2-1/2 "(63.5 mm) Hex Deep Socket 19300M

Impact Socket 2-1/2 "(63.5 mm) Hex Deep Socket 19300M

Standard Unit Price:
MYR 9,156.54-
Days to Ship :
12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • 145
  • 150
  • 155
  • 160
  • 165
  • 170
  • 175
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 190
  • 195
  • 205
  • 210
  • 215
  • 220
  • 225
  • 230
  • 235
  • 238
  • 243
  • 248
  • 255
  • 260
  • 265
  • 270
  • Clear
Dimension H(mm)

Refine by

  • 129
  • 134
  • 144
  • 146.5
  • 149
  • 150.5
  • 153.5
  • 154
  • 157.5
  • 158.5
  • 163.5
  • 164.5
  • 165.5
  • 167.5
  • 168.5
  • 169.5
  • 170.5
  • 172.5
  • 176.5
  • Clear
Dimension d1(mm)

Refine by

  • 118
  • 124
  • 127
  • 135
  • 140
  • 146
  • 155
  • 160
  • 167
  • 175
  • 180
  • 185
  • 190
  • 200
  • 205
  • 210
  • 215
  • 225
  • 230
  • 235
  • 240
  • Clear
Dimension D2(mm)

Refine by

  • 127
  • 175
  • Clear
Dimension L(mm)

Refine by

  • 42
  • 46
  • 49
  • 52
  • 55
  • 58
  • 62
  • 65
  • 68
  • 72
  • 74
  • 76
  • 80
  • 82
  • 84
  • 88
  • 92
  • 95
  • 98
  • 100
  • 102
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75
190
129
118
127
42
12 Day(s)
MYR 9,156.54

Part Number : 19300M-75
Days to Ship 12 Day(s)
Standard Unit Price MYR 9,156.54

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    190
  • Dimension H(mm)
    129
  • Dimension d1(mm)
    118
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    42
  • Trusco Code
    853-2042
  • Mass(g)
    11,930
80
190
129
124
127
46
12 Day(s)
MYR 9,551.46

Part Number : 19300M-80
Days to Ship 12 Day(s)
Standard Unit Price MYR 9,551.46

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    80
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    190
  • Dimension H(mm)
    129
  • Dimension d1(mm)
    124
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    46
  • Trusco Code
    853-2043
  • Mass(g)
    12,280
85
195
134
127
127
49
12 Day(s)
MYR 9,886.87

Part Number : 19300M-85
Days to Ship 12 Day(s)
Standard Unit Price MYR 9,886.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    85
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    195
  • Dimension H(mm)
    134
  • Dimension d1(mm)
    127
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    49
  • Trusco Code
    853-2044
  • Mass(g)
    12,480
90
205
144
135
127
52
12 Day(s)
MYR 10,811.95

Part Number : 19300M-90
Days to Ship 12 Day(s)
Standard Unit Price MYR 10,811.95

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    90
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    205
  • Dimension H(mm)
    144
  • Dimension d1(mm)
    135
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    52
  • Trusco Code
    853-2045
  • Mass(g)
    14,000
95
210
149
140
127
55
12 Day(s)
MYR 11,599.62

Part Number : 19300M-95
Days to Ship 12 Day(s)
Standard Unit Price MYR 11,599.62

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    95
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    210
  • Dimension H(mm)
    149
  • Dimension d1(mm)
    140
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    55
  • Trusco Code
    853-2046
  • Mass(g)
    14,630
100
215
154
146
127
58
12 Day(s)
MYR 11,901.62

Part Number : 19300M-100
Days to Ship 12 Day(s)
Standard Unit Price MYR 11,901.62

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    100
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    215
  • Dimension H(mm)
    154
  • Dimension d1(mm)
    146
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    58
  • Trusco Code
    853-2026
  • Mass(g)
    15,520
105
220
146.5
155
127
62
12 Day(s)
MYR 12,919.23

Part Number : 19300M-105
Days to Ship 12 Day(s)
Standard Unit Price MYR 12,919.23

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    105
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    220
  • Dimension H(mm)
    146.5
  • Dimension d1(mm)
    155
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    62
  • Trusco Code
    853-2027
  • Mass(g)
    18,250
110
225
150.5
160
127
65
12 Day(s)
MYR 13,867.12

Part Number : 19300M-110
Days to Ship 12 Day(s)
Standard Unit Price MYR 13,867.12

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    110
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    225
  • Dimension H(mm)
    150.5
  • Dimension d1(mm)
    160
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    65
  • Trusco Code
    853-2028
  • Mass(g)
    18,740
115
230
153.5
167
127
68
12 Day(s)
MYR 14,484.21

Part Number : 19300M-115
Days to Ship 12 Day(s)
Standard Unit Price MYR 14,484.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    115
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    230
  • Dimension H(mm)
    153.5
  • Dimension d1(mm)
    167
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    68
  • Trusco Code
    853-2029
  • Mass(g)
    20,940
120
235
157.5
175
175
72
12 Day(s)
MYR 15,442.59

Part Number : 19300M-120
Days to Ship 12 Day(s)
Standard Unit Price MYR 15,442.59

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    120
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    235
  • Dimension H(mm)
    157.5
  • Dimension d1(mm)
    175
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    72
  • Trusco Code
    853-2030
  • Mass(g)
    23,530
125
238
158.5
180
175
74
12 Day(s)
MYR 15,906.91

Part Number : 19300M-125
Days to Ship 12 Day(s)
Standard Unit Price MYR 15,906.91

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    125
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    238
  • Dimension H(mm)
    158.5
  • Dimension d1(mm)
    180
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    74
  • Trusco Code
    853-2031
  • Mass(g)
    26,110
130
243
163.5
185
175
76
12 Day(s)
MYR 16,650.39

Part Number : 19300M-130
Days to Ship 12 Day(s)
Standard Unit Price MYR 16,650.39

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    130
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    243
  • Dimension H(mm)
    163.5
  • Dimension d1(mm)
    185
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    76
  • Trusco Code
    853-2032
  • Mass(g)
    25,320
135
248
165.5
190
175
80
12 Day(s)
MYR 17,832.67

Part Number : 19300M-135
Days to Ship 12 Day(s)
Standard Unit Price MYR 17,832.67

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    135
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    248
  • Dimension H(mm)
    165.5
  • Dimension d1(mm)
    190
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    80
  • Trusco Code
    853-2033
  • Mass(g)
    26,290
140
248
164.5
200
175
82
12 Day(s)
MYR 19,999.89

Part Number : 19300M-140
Days to Ship 12 Day(s)
Standard Unit Price MYR 19,999.89

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    140
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    248
  • Dimension H(mm)
    164.5
  • Dimension d1(mm)
    200
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    82
  • Trusco Code
    853-2034
  • Mass(g)
    28,940
145
248
163.5
205
175
84
12 Day(s)
MYR 20,840.87

Part Number : 19300M-145
Days to Ship 12 Day(s)
Standard Unit Price MYR 20,840.87

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    145
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    248
  • Dimension H(mm)
    163.5
  • Dimension d1(mm)
    205
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    84
  • Trusco Code
    853-2035
  • Mass(g)
    29,520
150
255
168.5
210
175
88
12 Day(s)
MYR 22,794.63

Part Number : 19300M-150
Days to Ship 12 Day(s)
Standard Unit Price MYR 22,794.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    150
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    255
  • Dimension H(mm)
    168.5
  • Dimension d1(mm)
    210
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    88
  • Trusco Code
    853-2036
  • Mass(g)
    30,600
155
255
167.5
215
175
92
12 Day(s)
MYR 25,845.63

Part Number : 19300M-155
Days to Ship 12 Day(s)
Standard Unit Price MYR 25,845.63

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    155
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    255
  • Dimension H(mm)
    167.5
  • Dimension d1(mm)
    215
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    92
  • Trusco Code
    853-2037
  • Mass(g)
    31,680
160
260
170.5
225
175
95
12 Day(s)
MYR 28,160.85

Part Number : 19300M-160
Days to Ship 12 Day(s)
Standard Unit Price MYR 28,160.85

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    160
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    260
  • Dimension H(mm)
    170.5
  • Dimension d1(mm)
    225
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    95
  • Trusco Code
    853-2038
  • Mass(g)
    35,560
165
260
169.5
230
175
98
12 Day(s)
MYR 30,315.40

Part Number : 19300M-165
Days to Ship 12 Day(s)
Standard Unit Price MYR 30,315.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    165
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    260
  • Dimension H(mm)
    169.5
  • Dimension d1(mm)
    230
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    98
  • Trusco Code
    853-2039
  • Mass(g)
    36,040
170
265
172.5
235
175
100
12 Day(s)
MYR 31,833.70

Part Number : 19300M-170
Days to Ship 12 Day(s)
Standard Unit Price MYR 31,833.70

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    170
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    265
  • Dimension H(mm)
    172.5
  • Dimension d1(mm)
    235
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    100
  • Trusco Code
    853-2040
  • Mass(g)
    37,230
175
270
176.5
240
175
102
12 Day(s)
MYR 33,986.60

Part Number : 19300M-175
Days to Ship 12 Day(s)
Standard Unit Price MYR 33,986.60

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    175
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    270
  • Dimension H(mm)
    176.5
  • Dimension d1(mm)
    240
  • Dimension D2(mm)
    175
  • Dimension L(mm)
    102
  • Trusco Code
    853-2041
  • Mass(g)
    39,420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)