(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 2-1/2 "(63.5 mm) Universal Joint 19770

Impact Socket 2-1/2 "(63.5 mm) Universal Joint 19770

Standard Unit Price:
MYR 18,118.16
Days to Ship :
12 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    303
  • Trusco Code
    853-2276
  • Mass(g)
    21,360

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
MYR 18,118.16

Part Number : 19770
Days to Ship 12 Day(s)
Standard Unit Price MYR 18,118.16

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    303
  • Trusco Code
    853-2276
  • Mass(g)
    21,360

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time