(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Hand Socket 3/8" (9.5 mm) Torx Cross-Head Bit Socket 3025 3025.50-27IP

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Socket 3/8" (9.5 mm) Torx Cross-Head Bit Socket 3025
Part Number: 3025.50-27IP

Standard Unit Price: MYR 97.53 Special Price MYR 97.53
Days to Ship: 15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3025.50-27IP

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    50
  • Details Type
    Torx cross-head type
  • Tip dimensions
    5.0
  • Outer Diameter(mm)
    18
  • Trusco Code
    811-7717
  • Mass(g)
    40

Please check the type/dimensions/specifications of the part 3025.50-27IP in the Hand Socket 3/8" (9.5 mm) Torx Cross-Head Bit Socket 3025 series.

Products like this...

Part Number
3025.50-15IP
3025.50-20IP
3025.50-25IP
3025.50-30IP
3025.50-40IP
3025.50-45IP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip dimensions Outer Diameter
(mm)
Trusco Code Mass
(g)

MYR 97.47

1 Piece(s) 15 Day(s) 3.318811-771438

MYR 97.47

1 Piece(s) 15 Day(s) 3.918811-771538

MYR 97.47

1 Piece(s) 15 Day(s) 4.518811-771638

MYR 97.53

1 Piece(s) 15 Day(s) 5.618811-771840

MYR 106.93

1 Piece(s) 15 Day(s) 6.718811-771941

MYR 106.93

1 Piece(s) 15 Day(s) 7.918811-772041

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)