(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2024 to 6:00 (MYT) 16/12/2024. We apologize for the inconvenience.
  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Socket 3/4 "(19 mm) Hex Socket 16400M/16400A

Impact Socket 3/4 "(19 mm) Hex Socket 16400M/16400A

Standard Unit Price:
MYR 144.67-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1
  • 1-15/16
  • 1-13/16
  • 1-11/16
  • 1-9/16
  • 1-7/8
  • 1-7/16
  • 1-5/8
  • 1-3/4
  • 1-3/8
  • 1-1/2
  • 1-1/4
  • 1-1/8
  • 2
  • 2-5/16
  • 2-3/8
  • 2-3/16
  • 2-1/4
  • 2-1/8
  • 2-1/16
  • 3/4
  • 7/8
  • 11/16
  • 13/16
  • 15/16
  • 18
  • 20
  • 23
  • 25
  • 26
  • 28
  • 29
  • 31
  • 33
  • 34
  • 35
  • 37
  • 39
  • 40
  • 42
  • 43
  • 44
  • 45
  • 47
  • 48
  • 49
  • 52
  • 53
  • 54
  • 56
  • 57
  • 58
  • 59
  • 65
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 50
  • 53
  • 55
  • 57
  • 62
  • 65
  • Clear
Dimension d1(mm)

Refine by

  • 30
  • 31.3
  • 32.5
  • 33.8
  • 35
  • 36.3
  • 37.5
  • 38.8
  • 40
  • 41.3
  • 43.8
  • 45
  • 47.5
  • 48.8
  • 50
  • 51.3
  • 52.5
  • 55
  • 56.3
  • 57.5
  • 58.8
  • 60
  • 61.3
  • 62.5
  • 63.8
  • 65
  • 66.3
  • 67.5
  • 68.8
  • 70
  • 72.5
  • 73.8
  • 76.3
  • 77.5
  • 78.8
  • 80
  • 81.3
  • 82.5
  • 83.8
  • 90
  • Clear
Dimension D2(mm)

Refine by

  • 44
  • 54
  • Clear
Dimension L(mm)

Refine by

  • 12
  • 13
  • 14
  • 15
  • 16
  • 18
  • 19
  • 20
  • 22
  • 23
  • 29
  • 30
  • 31
  • 32
  • Clear
Trusco Code

Refine by

  • 812-1069
  • 812-1067
  • 812-1066
  • 812-1065
  • 812-1064
  • 812-1063
  • 812-1062
  • 812-1061
  • 812-1060
  • 812-1059
  • 812-1058
  • 812-1057
  • 812-1056
  • 812-1055
  • 812-1054
  • 812-1053
  • 812-1052
  • 812-1051
  • 812-1050
  • 812-1048
  • 812-1047
  • 812-1046
  • 812-1045
  • 812-1044
  • 812-1042
  • 812-1041
  • 812-1040
  • 812-1039
  • 812-1038
  • 812-1037
  • 812-1036
  • 812-1035
  • 812-1034
  • 812-1033
  • 812-1032
  • 812-1031
  • 812-1030
  • 812-1029
  • 812-1028
  • 812-1027
  • 812-1026
  • 812-1025
  • 812-0980
  • 812-0979
  • 812-0978
  • 812-0977
  • 812-0976
  • 812-0975
  • 812-0974
  • 812-0972
  • 812-0971
  • 812-0970
  • 812-0969
  • 812-0968
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
57
65
80
54
32
812-0978
15 Day(s)
MYR 501.10

Part Number : 16400M-57
Days to Ship 15 Day(s)
Standard Unit Price MYR 501.10

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    57
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    65
  • Dimension d1(mm)
    80
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    32
  • Trusco Code
    812-0978
  • Mass(g)
    1,126
58
65
81.3
54
31
812-0979
15 Day(s)
MYR 502.24

Part Number : 16400M-58
Days to Ship 15 Day(s)
Standard Unit Price MYR 502.24

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    58
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    65
  • Dimension d1(mm)
    81.3
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    31
  • Trusco Code
    812-0979
  • Mass(g)
    1,163
59
65
82.5
54
31
812-0980
15 Day(s)
MYR 528.76

Part Number : 16400M-59
Days to Ship 15 Day(s)
Standard Unit Price MYR 528.76

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    59
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    65
  • Dimension d1(mm)
    82.5
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    31
  • Trusco Code
    812-0980
  • Mass(g)
    1,185
65
65
90
54
30
812-1069
15 Day(s)
MYR 610.57

Part Number : 16400M-65
Days to Ship 15 Day(s)
Standard Unit Price MYR 610.57

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    65
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    65
  • Dimension d1(mm)
    90
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    30
  • Trusco Code
    812-1069
  • Mass(g)
    1,325

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)