(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Socket 1" "(25.4 mm) 12-Sided Socket 8405M/8405A

Hand Socket 1" "(25.4 mm) 12-Sided Socket 8405M/8405A

Standard Unit Price:
MYR 338.57-
Days to Ship :
15 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1 1/2
  • 1 1/4
  • 1 3/4
  • 1 3/8
  • 1 3/16
  • 1 5/8
  • 1 5/16
  • 1 7/8
  • 1 7/16
  • 1 9/16
  • 1 11/16
  • 1 13/16
  • 1 15/16
  • 2
  • 2 1/2
  • 2 1/4
  • 2 1/8
  • 2 1/16
  • 2 3/4
  • 2 3/8
  • 2 3/16
  • 2 5/8
  • 2 5/16
  • 2 7/8
  • 2 7/16
  • 2 9/16
  • 2 11/16
  • 2 13/16
  • 2 15/16
  • 3
  • 3 1/2
  • 3 1/4
  • 3 1/8
  • 3 3/4
  • 3 3/8
  • 15/16
  • 27
  • 30
  • 32
  • 33
  • 35
  • 36
  • 38
  • 40
  • 41
  • 42
  • 46
  • 50
  • 54
  • 55
  • 58
  • 60
  • 63
  • 65
  • 67
  • 68
  • 70
  • 71
  • 75
  • 80
  • 83
  • 85
  • 90
  • 95
  • 100
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 60
  • 65
  • 68
  • 72
  • 77
  • 82
  • 86
  • 88
  • 90
  • 95
  • 100
  • Clear
Dimension d1(mm)

Refine by

  • 36.5
  • 40.5
  • 44
  • 46.5
  • 48
  • 50.5
  • 51.5
  • 53
  • 54
  • 56.5
  • 58
  • 59
  • 60.5
  • 61.5
  • 64
  • 66.5
  • 68
  • 69
  • 70.5
  • 73
  • 74
  • 75.5
  • 76.5
  • 78
  • 79
  • 80.5
  • 81.5
  • 84
  • 85.5
  • 86.5
  • 88
  • 90.5
  • 91.5
  • 94
  • 95.5
  • 96.5
  • 98
  • 100.5
  • 103
  • 106.5
  • 110.5
  • 113
  • 114
  • 119
  • 125.5
  • 131.5
  • Clear
Dimension D2(mm)

Refine by

  • 44
  • 45
  • 46
  • 48
  • 50
  • 53
  • 54
  • 55
  • 58
  • 63
  • 68
  • 70
  • 73
  • 75
  • 78
  • 80
  • 85
  • Clear
Dimension L(mm)

Refine by

  • 17
  • 19
  • 21
  • 23
  • 23.5
  • 24.5
  • 25
  • 25.5
  • 26
  • 27
  • 28
  • 28.5
  • 29
  • 29.5
  • 31
  • 32
  • 32.5
  • 34
  • 37
  • 41
  • 42
  • 45
  • 46
  • 49
  • 50
  • 53
  • 57
  • 58
  • 59
  • Clear
Trusco Code

Refine by

  • 811-9985
  • 811-9984
  • 811-9983
  • 811-9982
  • 811-9981
  • 811-9980
  • 811-9979
  • 811-9978
  • 811-9977
  • 811-9976
  • 811-9975
  • 811-9974
  • 811-9973
  • 811-9972
  • 811-9971
  • 811-9970
  • 811-9969
  • 811-9968
  • 811-9967
  • 811-9966
  • 811-9965
  • 811-9964
  • 811-9963
  • 811-9962
  • 811-9961
  • 811-9960
  • 811-9959
  • 811-9958
  • 811-9957
  • 811-9956
  • 811-9955
  • 811-9954
  • 811-9953
  • 811-9952
  • 811-9951
  • 811-9950
  • 811-9949
  • 811-9948
  • 811-9947
  • 811-9946
  • 811-9945
  • 811-9944
  • 811-9943
  • 811-9942
  • 811-9941
  • 811-9940
  • 811-9939
  • 811-9938
  • 811-9937
  • 811-9936
  • 811-9935
  • 811-9934
  • 811-9933
  • 811-9932
  • 811-9931
  • 811-9930
  • 811-9929
  • 811-9928
  • 811-9927
  • 811-9926
  • 811-9925
  • 811-9924
  • 811-9923
  • 811-9922
  • 812-1614
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
58
77
79
53
41
811-9972
15 Day(s)
MYR 1,131.02

Part Number : 8405M-58
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,131.02

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    58
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    77
  • Dimension d1(mm)
    79
  • Dimension D2(mm)
    53
  • Dimension L(mm)
    41
  • Trusco Code
    811-9972
  • Mass(g)
    1,200
60
82
81.5
58
46
811-9973
15 Day(s)
MYR 1,193.35

Part Number : 8405M-60
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,193.35

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    60
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    82
  • Dimension d1(mm)
    81.5
  • Dimension D2(mm)
    58
  • Dimension L(mm)
    46
  • Trusco Code
    811-9973
  • Mass(g)
    1,440
63
82
85.5
58
45
811-9974
15 Day(s)
MYR 1,369.84

Part Number : 8405M-63
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,369.84

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    63
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    82
  • Dimension d1(mm)
    85.5
  • Dimension D2(mm)
    58
  • Dimension L(mm)
    45
  • Trusco Code
    811-9974
  • Mass(g)
    1,470
65
86
88
63
49
811-9975
15 Day(s)
MYR 1,590.43

Part Number : 8405M-65
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,590.43

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    65
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    86
  • Dimension d1(mm)
    88
  • Dimension D2(mm)
    63
  • Dimension L(mm)
    49
  • Trusco Code
    811-9975
  • Mass(g)
    1,683
67
86
90.5
63
49
811-9976
15 Day(s)
MYR 1,765.39

Part Number : 8405M-67
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,765.39

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    67
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    86
  • Dimension d1(mm)
    90.5
  • Dimension D2(mm)
    63
  • Dimension L(mm)
    49
  • Trusco Code
    811-9976
  • Mass(g)
    1,840
68
86
91.5
63
49
811-9977
15 Day(s)
MYR 1,764.14

Part Number : 8405M-68
Days to Ship 15 Day(s)
Standard Unit Price MYR 1,764.14

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    68
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    86
  • Dimension d1(mm)
    91.5
  • Dimension D2(mm)
    63
  • Dimension L(mm)
    49
  • Trusco Code
    811-9977
  • Mass(g)
    1,800
70
88
94
68
50
811-9978
15 Day(s)
MYR 2,016.09

Part Number : 8405M-70
Days to Ship 15 Day(s)
Standard Unit Price MYR 2,016.09

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    70
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    88
  • Dimension d1(mm)
    94
  • Dimension D2(mm)
    68
  • Dimension L(mm)
    50
  • Trusco Code
    811-9978
  • Mass(g)
    1,963
71
88
95.5
68
50
811-9979
15 Day(s)
MYR 2,111.24

Part Number : 8405M-71
Days to Ship 15 Day(s)
Standard Unit Price MYR 2,111.24

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    71
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    88
  • Dimension d1(mm)
    95.5
  • Dimension D2(mm)
    68
  • Dimension L(mm)
    50
  • Trusco Code
    811-9979
  • Mass(g)
    2,200
75
90
100.5
73
53
811-9980
15 Day(s)
MYR 2,292.41

Part Number : 8405M-75
Days to Ship 15 Day(s)
Standard Unit Price MYR 2,292.41

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    90
  • Dimension d1(mm)
    100.5
  • Dimension D2(mm)
    73
  • Dimension L(mm)
    53
  • Trusco Code
    811-9980
  • Mass(g)
    2,204
80
95
106.5
75
58
811-9981
15 Day(s)
MYR 2,967.00

Part Number : 8405M-80
Days to Ship 15 Day(s)
Standard Unit Price MYR 2,967.00

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    80
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    95
  • Dimension d1(mm)
    106.5
  • Dimension D2(mm)
    75
  • Dimension L(mm)
    58
  • Trusco Code
    811-9981
  • Mass(g)
    2,550
83
95
110.5
78
57
811-9982
15 Day(s)
MYR 3,054.90

Part Number : 8405M-83
Days to Ship 15 Day(s)
Standard Unit Price MYR 3,054.90

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    83
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    95
  • Dimension d1(mm)
    110.5
  • Dimension D2(mm)
    78
  • Dimension L(mm)
    57
  • Trusco Code
    811-9982
  • Mass(g)
    2,730
85
95
113
80
57
811-9983
15 Day(s)
MYR 3,360.57

Part Number : 8405M-85
Days to Ship 15 Day(s)
Standard Unit Price MYR 3,360.57

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    85
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    95
  • Dimension d1(mm)
    113
  • Dimension D2(mm)
    80
  • Dimension L(mm)
    57
  • Trusco Code
    811-9983
  • Mass(g)
    2,680
90
100
119
80
59
811-9984
15 Day(s)
MYR 3,383.60

Part Number : 8405M-90
Days to Ship 15 Day(s)
Standard Unit Price MYR 3,383.60

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    90
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    100
  • Dimension d1(mm)
    119
  • Dimension D2(mm)
    80
  • Dimension L(mm)
    59
  • Trusco Code
    811-9984
  • Mass(g)
    3,420
95
100
125.5
85
58
811-9985
15 Day(s)
MYR 3,429.66

Part Number : 8405M-95
Days to Ship 15 Day(s)
Standard Unit Price MYR 3,429.66

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    95
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    100
  • Dimension d1(mm)
    125.5
  • Dimension D2(mm)
    85
  • Dimension L(mm)
    58
  • Trusco Code
    811-9985
  • Mass(g)
    4,900
100
100
131.5
85
57
811-9957
15 Day(s)
MYR 3,658.21

Part Number : 8405M-100
Days to Ship 15 Day(s)
Standard Unit Price MYR 3,658.21

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    100
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    100
  • Dimension d1(mm)
    131.5
  • Dimension D2(mm)
    85
  • Dimension L(mm)
    57
  • Trusco Code
    811-9957
  • Mass(g)
    4,840

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)