(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
12.7 mm Square Drive Sockets Magnet with Socket, MT Short Type Standard Sockets(Singel Hex)

12.7 mm Square Drive Sockets Magnet with Socket, MT Short Type Standard Sockets(Singel Hex)

Standard Unit Price:
MYR 255.99-
Days to Ship :
15 Day(s)

[Features]
· Bolt clearance is secured by implanted magnet, dedicated bolt/nut type.
· Uses a special steel with high durability at a reasonable cost.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 17
  • 19
  • 22
  • 24
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 42
  • 45
  • Clear
Shape

Refine by

  • B
  • C
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
42
B
15 Day(s)
MYR 255.99

Part Number : 417MT
Days to Ship 15 Day(s)
Standard Unit Price MYR 255.99

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    42
  • Shape
    B
19
42
C
15 Day(s)
MYR 259.53

Part Number : 419MT
Days to Ship 15 Day(s)
Standard Unit Price MYR 259.53

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    42
  • Shape
    C
22
42
C
15 Day(s)
MYR 268.75

Part Number : 422MT
Days to Ship 15 Day(s)
Standard Unit Price MYR 268.75

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    42
  • Shape
    C
24
45
C
15 Day(s)
MYR 275.27

Part Number : 424MT
Days to Ship 15 Day(s)
Standard Unit Price MYR 275.27

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    45
  • Shape
    C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)