(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pilot Lamp Bulb EA758ZA-14

Pilot Lamp Bulb EA758ZA-14

Standard Unit Price:
MYR 95.73
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Round pilot lamp
・Base-BA9S
・Dim.-Dia. 12 x 23mm
・Voltage…30V
・Power consumption…1W

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
MYR 95.73

Part Number : EA758ZA-14
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 95.73

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)