(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electronic Balance (AXA) 2000G

Electronic Balance (AXA) 2000G

Standard Unit Price:
MYR 3,276.28
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: AXA20002
・Weighing (g): 2000
・Minimum display (g): 0.01
・Reproducibility: +/- 0.01g
・Linearity: +/- 0.02g
・Plate size: φ145 x 15mm
・Display: LCD, Bar chart, With backlight
・Size: 219 x 293 x 176.5mm
・Function: Number of pieces, taring, date time display %, CAL EXT
・Power supply: 100VAC 50/60Hz
・Response speed: Approximately 2 seconds
・Weight: Approx 3.5kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 3,276.28

Part Number : 3-6553-04
Days to Ship 11 Day(s)
Standard Unit Price MYR 3,276.28

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)