(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Anti-Vibration Board High Damping Type 157 - 412N

Anti-Vibration Board High Damping Type 157 - 412N

Standard Unit Price:
MYR 7,012.88
Days to Ship :
31 Day(s)

【Product Specifications】
・Model number: VPG3545-030HD
・Size (mm): 450 x 350 x 69 - 79
・Allowable load (N): 157 - 412
・Material:
・▼White granite for table, surface polishing finish,
・▼Mount part/ABS resin
・Level adjustment range: +5mm
・Table thickness: 30mm
・Weight: 13.8kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
31 Day(s)
MYR 7,012.88

Part Number : 1-1856-10
Days to Ship 31 Day(s)
Standard Unit Price MYR 7,012.88

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)