(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dry Vacuum Pump DA-20D 5.33kpa

Dry Vacuum Pump DA-20D 5.33kpa

Standard Unit Price:
MYR 5,149.96
Days to Ship :
11 Day(s)

【Product Specifications】
・Model number: ◎DA-20D
・Discharge air volume: 20/24 (L/min)
・Exhaust speed (L/min): 20/24
・Achieving pressure (kPa): 5.33
・Inlet diameter (OD) x (ID) mm: 9 x 5
・Internal thermal protector
・Power supply: 100V, 50/60Hz
・Size (mm): 118 x 242 x 178
・Weight (kg): 7.2
・Gas contact unit material: Pump head/aluminum die cast, Intake and exhaust valve/Stainless steel, Diaphragm/heat-resistant NBR (nitrile rubber)
・*Unloader valve is an option (A mechanism that eliminates the differential pressure between pump head and outside by inhaling outside air into the pump head when a diaphragm type dry vacuum pump stops operating).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 5,149.96

Part Number : 1-671-06
Days to Ship 11 Day(s)
Standard Unit Price MYR 5,149.96

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)